Product Status Current Model Number: 744-A3297
Eaton Internal Replacement Battery Cartridge (RBC) for Select 1500VA UPS Systems and EBMs
Warranty
No warranty is available for this model
Create a Support Ticket
Create a Support Ticket
For immediate assistance, call 800‐356‐5737.
Register your product
Purchase a replacement
Documents & Downloads
Documentation
Product Warranty
Product Warranty
No warranty is available for this model
Questions & Answers
Parts & Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX1500GRT | Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX1500RT | Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower | |
9PX1500RTN | Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card, Extended Run, 2U Rack/Tower | |
SU1500RTXLCD2U | SmartOnline 1500VA 1350W 120V Double-Conversion Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower | |
SU1500RTXLCDN | SmartOnline 1500VA 1350W 120V Double-Conversion UPS - 8 Outlets, Extended Run, Network Card Included, LCD, USB, DB9, 2U Rack/Tower |
UPS Battery Packs
Model Number | Description | |
---|---|---|
9PXEBM48RT | Eaton 9PX 48V Extended Battery Module (EBM) used with 9PX1000GRT, 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS, 2U Rack/Tower | |
BP48RT | 48V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower |