Part Number: MR4011DTAA New TAA
Computer monitor stand lifts two monitors up to 5.6 in. above your workstation surface to help ease eye and neck strain.
- Extra-wide rectangular platform supports monitor and other device up to 40 lb.
- Platform rests on adjustable legs that help secure your monitors in place
- Eases eye and neck strain while clearing valuable space on your desk or table
- Dual drawers keep cables and other essential office supplies at your fingertips
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Maintenance-Free Computer Monitor Stand Raises 2 Screens for Comfortable Viewing
This desk monitor riser allows you some flexibility in placing your monitors for maximum comfort. Adjustable-height legs lift your monitors from 3.25 inches (83 millimeters) to 5.6 inches (142 millimeters) above your desk’s surface, so you can work while lessening strain on your eyes and neck. Lifting your monitors also frees up valuable space on your desk, table or counter at home, school or office.
Sturdy Construction Supports Up to 40 Pounds
The extra-wide rectangular platform measures 38.6 x 11 inches (980 x 280 millimeters) and supports two monitors, laptops, printers, small televisions and other devices weighing up to 40 pounds (18 kilograms) total. Two built-in storage drawers keep cables, pencils, Post-Its and other necessary office supplies at your fingertips.
Sets Up Easily in Just a Few Minutes
This monitor stand riser assembles quickly with all hardware included.
TAA-Compliant for GSA Schedule Purchases
The MR4011DTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332283856 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Mounting Location | Desktop |
Maximum Weight Capacity (lbs.) | 40 |
Number of Displays | 2 |
Shipping Dimensions (hwd / in.) | 41.30 x 13.60 x 4.50 |
Shipping Weight (lbs.) | 8.70 |
Unit Dimensions (hwd / in.) | 38.600 x 11.000 x 5.600 |
Unit Weight (lbs.) | 8.4 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | No |
Height Adjustable | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images