Part Number: B064C-16-1-IP TAA
All-in-one KVM over IP switch with built-in console lets you connect computers and servers via Cat5 cabling.
- Lets you control computers and servers locally or over LAN, WAN or Ethernet
- Remote or local user can control up to 16 computers or servers at the same time
- Daisy-chain up to 128 computers or servers to expand your network
- Built-in sliding console with large 19 in. LCD supports 1920 X 1200 @ 60 Hz
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
Features
Control as Many as 16 Computers or Servers from Anywhere in the World
This NetDirector® Cat5 KVM over IP switch provides complete control of up to 16 computers and/or servers located up to 100 feet (30.5 meters) away. The B064C-16-1-IP is a comprehensive network management solution that installs in 1U of space in an EIA-standard 19-inch rack using the included hardware. No server-resident software is required, so server performance and reliability are never compromised. Flash-upgradable firmware over an Ethernet network fine-tunes compatibility with emerging standards.
Simple Network Control That Gives You More Flexibility
This Cat5 switch gives you a rack-mountable keyboard, LCD and touchpad in a single console, designed to ease multi-server management in data centers, server rooms and other high-density environments. Built-in IP capability allows a local or a remote user to access the network independently. You may also select a connected computer using a remote toolbar, OSD (on-screen display), pushbuttons or hot keys. An LED per port indicates which connected computers are online or in use.
High-Resolution On-Screen Display Offers Multi-Language Support
The advanced OSD with high-resolution video up to 1920 x 1200 (at 60 Hz) or 1280 x 1024 (at 75 Hz) provides a GUI with management tools, including auto-scanning and panel array mode. The OSD may be set to display in English, German, Russian, Japanese, traditional Chinese or simplified Chinese.
Allows Connection of Either PS/2 or USB Keyboard and Mouse
PS/2 and USB console ports are included. Only one keyboard/mouse combination may be connected at a time.
Supports Both IPv4 and IPv6 Addresses
The B064C-16-1-IP supports IPv4 and IPv6 protocols. Remote access avoids costly and time-consuming travel to the server room or network closet. You may set the IP address manually or have it automatically assigned via DHCP server (the default method). A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java.
Heightened Security for Every Connection
Multi-level password protection helps prevent unauthorized persons from gaining access to connected servers/computers. Remote authentication support is provided via RADIUS and LDAP/S. The B064C-16-1-IP also incorporates advanced encryption technologies: 128-bit RC4, 168-bit 3DES, 256-bit AES and 56-bit DES. You can install SSL certificates to ensure secure transactions between web servers and browsers. An easy-to-access log tracks events on your installation.
TAA-Compliant for GSA Schedule Purchases
The B064C-16-1-IP is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Windows, Linux, UNIX, Novell, Sun, DOS or macOS operating system
- Internet Explorer (6 and higher), Firefox (1.5 and higher), Mozilla (1.7 and higher), Safari (2.0 and higher), Opera (9.0 and higher) or Netscape (8.1 and higher) web browser
Package Includes
- B064C-16-1-IP NetDirector 16-Port Cat5 KVM over IP Switch
- Detachable C13-to-C14 power cord
- Firmware upgrade cable
- Rail-mounting kit (pre-installed)
- L brackets (pre-installed)
- Installation instructions
Specifications
OVERVIEW
UPC Code | 037332284532 |
Product Type | Console KVM Switch |
Console | Yes |
Max CPU | 128 |
Technology | Cat5/5e; PS/2; USB 2.0 (High Speed); VGA/SVGA |
VIDEO
Number of Monitors Supported | 1 |
Video Ports | VGA |
Resolutions Supported | 1920 x 1200 @ 60Hz |
Max Supported Video Resolution | Local: 1920 X 1200 @ 60Hz Remote: 1920 X 1200 @ 60Hz Resolution: 1280 x 1024 @ 75Hz |
Max Number of Ports (Entire Chain) | 128 |
HDR Support | No |
3D Video Supported | No |
DISPLAY
Response Time | 5 ms |
Viewing Angle | 170° (H), 160° (V) |
INPUT
AC Power Adapter Plug(s) | IEC-320-C14 |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 1A |
AC Power Adapter Cord Length (ft.) | 6.6 |
AC Power Adapter Cord Length (m) | 2 |
Nominal Input Voltage Description | 100-240VAC, 50-60HZ |
Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 1A |
Power Input Receptacle | IEC-320-C14 |
OUTPUT
Frequency Compatibility | 50 / 60 Hz |
POWER
Power Source Type | Power Cord |
CONNECTIONS
Number of Ports | 16 |
Computer/Server Ports | 16 |
Daisy-Chain Port | Y |
Firmware Upgrade Port | Y |
PC/Server Connections | Serial |
Side A - Connector 1 | (16) RJ45 (FEMALE) |
Local Console Ports - Port 3 | 1 |
Console Keyboard and Mouse Interface | PS/2; USB |
Console Monitor Interface | VGA |
Daisy-chainable / Cascadable | Yes |
Daisy-chainable / Cascadable Details | 1x DB-25 Male |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Online: 16 (Green); Selected: 16 (Orange); x1 Power, 1x Num Lock (Green), 1x Caps Lock (Green), 1x Scroll Lock (Green) |
PHYSICAL
Primary Form Factor | Rackmount |
Color | Black |
Material of Construction | Metal |
Housing Color | Black |
LCD Monitor (in.) | 19 |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 32.67 x 26.37 x 5.51 |
Shipping Weight (lbs.) | 40.34 |
Unit Dimensions (hwd / in.) | 26.774 x 17.669 x 1.732 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 31.3 |
Rack Units | 1 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
Operating Humidity Range | 5% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 5% TO 85% RH, NON-CONDENSING |
COMMUNICATIONS
Hotkey | Y |
Port Control | Push Buttons, Hotkeys, OSD |
IP Remote Access | Yes |
IR Remote Extension Support | No |
PORT EXPANSION
Daisy-chainable or Cascadable | 128 (via Daisy-chain with B022-U08 |
FEATURES & SPECIFICATIONS
Mounting Accessory Included | Yes |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
On-Screen Display (OSD) | No |
Port Selection | Hotkey; OSD; Pushbutton |
Driver Required | No |
Authentication Supported | LDAP; LDAPS; MS Active Directory; RADIUS |
Autoscan Duration | 1-255 Sec |
BUILT-IN CONSOLE
Console Screen Size (inches) | 19 |
REMOTE ACCESS
Modem Port | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035; ICES (Canada); NOM (Mexico); RCM (Australia & New Zealand) |
Product Compliance | CE (Europe); FCC Part 15 Class A (USA); FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N001-020-BL | Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 20 ft. (6.09 m) | |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) | |
N262-035-AQ | Cat6a 10G Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 35 ft. (10.67 m) |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) |
Accessories
Model Number | Description | |
---|---|---|
B055-001-C | NetDirector USB-C Server Interface Unit with Virtual Media Support (B064 Series), TAA | |
B055-001-PS2 | NetDirector PS/2 Server Interface Unit (B064-Series), TAA | |
B055-001-SER | NetDirector Serial Server Interface Unit (B064-Series), TAA | |
B055-001-UDP | NetDirector DisplayPort USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), TAA | |
B055-001-UDV | NetDirector DVI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and DVI, TAA | |
B055-001-UHD | NetDirector HDMI USB Server Interface Unit with Virtual Media and CAC Support (B064-IPG Series), USB and HDMI, TAA | |
B055-001-USB | NetDirector USB Server Interface Unit (B064-Series), TAA | |
B055-001-USB-V2 | NetDirector USB Server Interface Unit with Virtual Media Support (B064-Series), TAA | |
B055-001-USB-VA | NetDirector USB Server Interface Unit with Virtual Media Support and Audio (B064-IPG Series), TAA |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images