Part Number: MBP11K208G2 New
Reroutes utility power to keep essential equipment operational while you’re servicing or replacing a UPS system.
- Isolates UPS from connected loads for maintenance without powering down equipment
- Designed for 0U rear rack mounting, tower or wall mounting using the included hardware
- Compatible with Eaton’s 8kVA to 11kVA 9PX G2 UPS systems
- 3-year limited warranty
Features
Compatible with Select Eaton 8kVA/11kVA 9PX G2 UPS Systems
The MBP11K208G2 works with Eaton’s 9PX8KG2, 9PX8KTF5G2, 9PX11KG2, 9PX11KTF11G2 and 9PX11KTF5G2 UPS systems. The bypass switch lets you service or replace the UPS system without powering down any equipment and risking costly downtime. Power passes directly from a power source to equipment when in bypass mode.
Versatile Connection and Installation Options
The MBP11K208G2 features hardwired input and output connections, as well as four NEMA L6-30R outlets. You can mount the maintenance bypass to the rear of the UPS or extended battery module (EBM) without taking up additional rack space. You can also mount the bypass on the side or top of the rack, on a wall or adapt it for tower installation using the included hardware.
System Requirements
Compatible with Eaton’s 9PX8KG2, 9PX8KTF5G2, 9PX11KG2, 9PX11KTF11G2 and 9PX11KTF5G2 UPS systems
Package Includes
- MBP11K208G2 Maintenance Bypass
- (2) Input/output covers
- Input/output cover fixation kit
- (2) Conduits for UPS input/output connection
- (4) Conduit fittings
- Mounting hardware
Specifications
OVERVIEW
UPC Code | 786689876074 |
Accessory Type | Bypass Panel (Rack-Mount) |
Accessory Class | UPS Accessories |
INPUT
UPS Input Connection Type | Hardwire |
Input Plug Type | Hard-wire |
OUTPUT
Output Capacity (VA) | 11000 |
Output Capacity (kVA) | 11 |
Output Capacity (Watts) | 11000 |
Output Capacity (kW) | 11 |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 208V; 220V; 230V; 240V |
Output Receptacles | (4) L6-30R |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 0U |
Unit Dimensions (hwd / in.) | 5.120 x 11.220 x 5.120 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX11KG2 | 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX11KTF11G2 | 9PX G2 11000VA 11000W 208/120V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 4x L6-30R, 2x L14-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 7U Rack/Tower | |
9PX8KG2 | 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower |
Documents & Downloads
Design Resources
Product Literature
Product Images