Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


New 9PX11KG2

9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
55.5A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
Input Plug Type
Hard-wire
OUTPUT
Output Capacity (VA)
11000
Output Capacity (kVA)
11
Output Capacity (Watts)
11000
Output Capacity (kW)
11
Power Factor
1
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
Hardwire; (4) L6-30R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.1 min. (11000W)
Runtime Half Load (min.)
9.4 min. (5500W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 12 extended battery modules (EBM). Part number  9PXEBM240RTG2 .
DC System Voltage (VDC)
240
Battery Recharge Rate (Included Batteries)
Batteries recharge to 90% capacity in less than 3 hours
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
EBP-2003
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery Management
ABM+ technology (predictive battery replacement analytics to pinpoint when you should replace UPS batteries. 3-stage charging extends battery service life by 50%.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
LED status bar
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
0 ms
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
4U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
33
UPS Power Module Weight (kg)
78.79
UPS Power Module Weight (lbs.)
173.7
Unit Dimensions (hwd / in.)
6.800 x 17.300 x 28.600
Unit Weight (lbs.)
173.7
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
97
AC Economy Mode Efficiency Rating (100% Load)
99.5
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1160
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1767
COMMUNICATIONS
Network Management Cards
 INDGW-M2 ;  RELAY-MS ;  Network-M3 
Communications Interface
Pre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
New 9PX11KTF11G2

9PX G2 11000VA 11000W 208/120V Online Double-Conversion UPS - Hardwired Input, 8x 5-20R, 4x L6-30R, 2x L14-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 7U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
55.5A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
Input Plug Type
Hard-wire
OUTPUT
Output Capacity (VA)
11000
Output Capacity (kVA)
11
Output Capacity (Watts)
11000
Output Capacity (kW)
11
Power Factor
1
Crest Factor
3:1
Nominal Voltage Details
100V, 110V, 120V, 200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V; 200V; 208V; 220V; 230V; 240V
Output Receptacles
(8) 5-20R; (2) L14-30R; (4) L6-30R; Hardwire
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
3.1 min. (11000W)
Runtime Half Load (min.)
9.4 min. (5500W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 12 extended battery modules (EBM). Part number  9PXEBM240RTG2 .
DC System Voltage (VDC)
240
Battery Recharge Rate (Included Batteries)
Batteries recharge to 90% capacity in less than 3 hours
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
EBP-2003
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery Management
ABM+ technology (predictive battery replacement analytics to pinpoint when you should replace UPS batteries. 3-stage charging extends battery service life by 50%.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
LED status bar
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
0 ms
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
7U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
32
UPS Power Module Weight (kg)
78.79
UPS Power Module Weight (lbs.)
173.7
Unit Dimensions (hwd / in.)
12.000 x 17.300 x 28.600
Unit Weight (lbs.)
377
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
97
AC Economy Mode Efficiency Rating (100% Load)
99.5
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
1160
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1767
COMMUNICATIONS
Network Management Cards
 INDGW-M2 ;  RELAY-MS ;  Network-M3 
Communications Interface
Pre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day response
  • Next day shipping
  • Technical support
New 9PX8KG2

9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower

More Info
Check Prices
OVERVIEW
UPS Type
On-Line
INPUT
Input Phase
Single-Phase
Rated input current (Maximum Load)
38.4A
Nominal Input Voltage(s) Supported
200V AC; 208V AC; 220V AC; 230V AC; 240V AC
UPS Input Connection Type
Hardwire
Input Plug Type
Hard-wire
OUTPUT
Output Capacity (VA)
8000
Output Capacity (kVA)
8
Output Capacity (Watts)
8000
Output Capacity (kW)
8
Power Factor
1
Crest Factor
3:1
Nominal Voltage Details
200V, 208V, 220V, 230V, 240V
Frequency Compatibility
50 / 60 Hz
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
200V; 208V; 220V; 230V; 240V
Output Receptacles
Hardwire; (4) L6-30R
Individually Controllable Load Banks
Yes
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
5.4 min. (8000W)
Runtime Half Load (min.)
15.2 min. (4000W)
Expandable Runtime
Yes
Expandable Runtime Description
Add up to 12 extended battery modules (EBM). Part number  9PXEBM240RTG2 .
DC System Voltage (VDC)
240
Battery Recharge Rate (Included Batteries)
Batteries recharge to 90% capacity in less than 3 hours
Battery Access
Battery access door
Internal UPS Replacement Battery Cartridge
EBP-2003
Battery Replacement Description
Hot-swappable, user replaceable batteries. UPS requires 2 Replacement Battery Cartridges.
Battery Management
ABM+ technology (predictive battery replacement analytics to pinpoint when you should replace UPS batteries. 3-stage charging extends battery service life by 50%.)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
LCD graphical display
Switches
RPO / ROO
Alarm Cancel Operation
Press ESC to silence the alarm
Audible Alarm
Audible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators
LED status bar
SURGE / NOISE SUPPRESSION
UPS AC Suppression Response Time
0 ms
EMI / RFI AC Noise Suppression
Yes
AC Suppression Response Time
0 ms
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
4U
Cooling Method
Fan
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount; Tower
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
33
UPS Power Module Weight (kg)
78.79
UPS Power Module Weight (lbs.)
173.7
Unit Dimensions (hwd / in.)
6.800 x 17.300 x 28.600
Unit Weight (lbs.)
173.7
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
AC Mode Efficiency Rating (100% Load)
96.5
AC Economy Mode Efficiency Rating (100% Load)
99.4
Online Mode Heat Dissipation (BTU/Hr) @ Full Load
815
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load
1137
COMMUNICATIONS
Network Management Cards
 INDGW-M2 ;  RELAY-MS ;  Network-M3 
Communications Interface
Pre-installed network card; RS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features
Expandable battery backup; Hot swappable batteries; On-Line/Double-Conversion; Pure sine wave output; Remote management; Surge/noise protection
APPLICATIONS
UPS Applications
Mission Critical Applications
STANDARDS & COMPLIANCE
Product Certifications
NOM (Mexico); cUL Listed; EN 62040-2
Product Compliance
FCC Part 15 Class A (USA); CE (Europe); FCC (USA); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

5-YEAR ON-SITE PLAN (US ONLY)

  • Service Part Number: WFLN75XX-11000UC
  • On-site parts and labor coverage for years 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next-day response
  • Next-day shipping
  • Technical support

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.