2-Post Rack-Mount Installation Kit for Select Eaton 9PX UPS Systems
Part Number: RK2PC New
Rail kit allows mounting of a compatible Eaton 9PX UPS system or accessories into a 2-post server rack.
- 2-post rail kit for installing Eaton 9PX UPS systems into a 2-post open frame rack
- Compatible with most 1kVA to 6kVA 9PX models and modules
- One kit required for each UPS, EBM, PPDM, or transformer
- 2-year limited warranty
Features
2-Post Rack-Mount Installation Kit for Rack-Mount UPS Systems
The RK2PC enables 2-post rack mounting of select Eaton UPS systems (one kit required for each UPS, EBM, PPDM, or transformer), including part numbers: 9PX1500RT, 9PX1500RTN, 9PX1500RT-L, 9PX1500RTN-L, 9PX2000RT-L, 9PX2000RTN-L, 9PX3000RT-L, 9PX3000RTN-L, 9PX1500GRT-L, 9PX2200GRT-L, 9PX3000GRT-L, 9PX1000GRT, 9PX1000RT, 9PX1500GRT, 9PX2000RT, 9PX2000RTN, 9PX2200GRT, 9PX3000GLRT, 9PX3000GRT, 9PX3000RT, 9PX3000RTN, 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2, 9PX3K3UNTF5, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6K-10, 9PX6KP1, 9PX6KP2, 9PX6KTF5, 9PX6KUS, 9PX700RT, 9PXEBM180RT, 9PXEBM180RTUS, 9PXEBM36RT, 9PXEBM48RT, and 9PXEBM72RT
System Requirements
Compatible with Eaton 9PX1500RT, 9PX1500RTN, 9PX1500RT-L, 9PX1500RTN-L, 9PX2000RT-L, 9PX2000RTN-L, 9PX3000RT-L, 9PX3000RTN-L, 9PX1500GRT-L, 9PX2200GRT-L, 9PX3000GRT-L, 9PX1000GRT, 9PX1000RT, 9PX1500GRT, 9PX2000RT, 9PX2000RTN, 9PX2200GRT, 9PX3000GLRT, 9PX3000GRT, 9PX3000RT, 9PX3000RTN, 9PX3K3UN, 9PX3K3UNP1, 9PX3K3UNP2, 9PX3K3UNTF5, 9PX5K, 9PX5KP1, 9PX5KP2, 9PX5KTF5, 9PX6K, 9PX6K-10, 9PX6KP1, 9PX6KP2, 9PX6KTF5, 9PX6KUS, 9PX700RT, 9PXEBM180RT, 9PXEBM180RTUS, 9PXEBM36RT, 9PXEBM48RT, and 9PXEBM72RT
*note: 1U EBMs such as 9PXEBM48RT-L or 9PXEBM72RT-L require part # RK2PA, not RK2PC
Package Includes
RK2PC 2-Post Rack-Mount Installation Kit
Specifications
OVERVIEW
UPC Code | 743172039743 |
Accessory Type | Rack-Mount Rail Kit |
Accessory Class | UPS Accessories |
PHYSICAL
Unit Dimensions (hwd / in.) | 5.500 x 9.800 x 9.800 |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
![]() |
9PX1000GRT | Eaton 9PX 1000VA 900W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX1000RT | Eaton 9PX 1000VA 900W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX1500GRT | Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 Input, 8 C13 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX1500GRT-L | Eaton 9PX 1500VA 1350W 208V Online Double-Conversion UPS - C14 input, 8 C13, Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower |
![]() |
9PX1500RT | Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX1500RT-L | Eaton 9PX 1500VA 1350W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower |
![]() |
9PX2000RT | Eaton 9PX 2000VA 1800W 120V Online Double-Conversion UPS - 5-20P, 6x 5-20R, 1 L5-20R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX2000RT-L | Eaton 9PX 2000VA 1800W 120V Online Double-Conversion UPS - 5-20P, 6x 5-20R, 1 L5-20R Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower |
![]() |
9PX2200GRT | Eaton 9PX 2200VA 2000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX2200GRT-L | Eaton 9PX 2200VA 2000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower |
![]() |
9PX3000GLRT | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 2 L6-20R, 1 L6-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX3000GRT | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX3000GRT-L | Eaton 9PX 3000VA 2400W 208V Online Double-Conversion UPS - L6-20P, 8 C13, 2 C19 Outlets, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower |
![]() |
9PX3000RT | Eaton 9PX 3000VA 2700W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
![]() |
9PX3000RT-L | Eaton 9PX 3000VA 2400W 120V Online Double-Conversion UPS - L5-30P, 6x 5-20R, 1 L5-30R, Lithium-ion Battery, Cybersecure Network Card Option, 2U Rack/Tower |
![]() |
9PX3K3UN | Eaton 9PX 3000VA 3000W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R Outlets, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
![]() |
9PX5K | Eaton 9PX 5000VA 4500W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
![]() |
9PX6K | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower |
![]() |
9PX6KUS | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower, TAA |
![]() |
9PX700RT | Eaton 9PX 700VA 630W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower |
UPS Battery Packs
Model Number | Description | |
---|---|---|
![]() |
9PXEBM180RT | Eaton 180V Extended Battery Module (EBM) for Select Eaton 9PX UPS Systems, 3U Rack/Tower |
![]() |
9PXEBM180RTUS | Eaton 9PX 180V Extended Battery Module (EBM) for 9PX6KUS UPS, 3U Rack/Tower, TAA |
![]() |
9PXEBM36RT | Eaton 9PX 36V Extended Battery Module (EBM) for 9PX700RT and 9PX1000RT UPS, 2U Rack/Tower |
![]() |
9PXEBM48RT | Eaton 9PX 48V Extended Battery Module (EBM) used with 9PX1000GRT, 9PX1500RT, 9PX1500RTN and 9PX1500GRT UPS, 2U Rack/Tower |
![]() |
9PXEBM72RT | Eaton 9PX 72V Extended Battery Module (EBM) for Select 2kVA to 3kVA 9PX UPS Systems, 2U Rack/Tower |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images