Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Mounts to 9PXM UPS system to allow it to be moved smoothly and securely from room to room.

  • Optional caster kit provides your Eaton 9PXM UPS system with mobility
  • Heavy-duty metal casters roll smoothly across level floors and through doorways
  • Easy movement on carpet, tile, wood, concrete or almost any other surface
  • Anchor brackets and four metal leveling feet allow secure floor installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

Modify Your Eaton UPS System for Smooth Mobility from Room to Room
This heavy-duty caster tray allows you to roll your 9PXM UPS system, power modules and battery modules from one room to another or secure them for floor installation. The 9PXMCAS includes rugged metal casters designed for smooth rolling between locations, even through doorways and across carpeting. The sturdy mounting platform includes anchor brackets and leveling feet to ensure your UPS system remains in place.

TAA-Compliant for GSA Schedule Purchases
The 9PXMCAS is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • 9PXMCAS Rolling Caster Kit
  • Metal casters
  • Metal leveling feet
  • Anchor brackets
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code743172091475
Accessory TypeCaster Kit
Accessory ClassUPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)5.000 x 20.000 x 29.000
STANDARDS & COMPLIANCE
Product CertificationsIEC 61000; cUL Listed
Product ComplianceRoHS; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.