Part Number: 9PXMCHGR TAA
Super-charger supports faster battery recharges and extended runtime configurations in your 9PXM UPS system or extended battery module (EBM).
- Provides up to 20A of charging current for faster UPS battery recharges
- Charges up to 20 battery strings (20 slots = 40 battery cartridges)
- Can be installed in either Eaton 9PXM UPS system or EBM cabinet
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Provides up to 20A Charging Current
This 20-amp super-charger supports fast battery recharges and extended runtime configurations in your Eaton 9PXM UPS system or extended battery module (EBM). You can install the optional 9PXMCHGR in either a UPS or EBM cabinet. It charges up to 20 battery strings (20 slots, which equals 40 individual battery cartridges).
TAA-Compliant for GSA Schedule Purchases
The 9PXMCHGR is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 743172091451 |
Accessory Type | Battery Charger |
Accessory Class | UPS Accessories |
PHYSICAL
Unit Dimensions (hwd / in.) | 6.000 x 8.500 x 23.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 5-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | IEC 61000; cUL Listed |
Product Compliance | RoHS; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
9PXMBAT | Eaton 9PXM Battery Module Hot-swap Modular for Online Double-Conversion UPS (two required per slot) |
Documents & Downloads
Documentation
Design Resources
Product Images