Part Number: RELAY-MS
Offers direct communication between UPS systems and any relay-connected computer to protect your equipment by initiating automatic shutdowns.
- Easy to install on an Eaton 5PX G2 or 9SX UPS without restarting or shutting down
- Supports dry contacts (relay) and RS-232 serial interface via DB9 connector
- Communicates UPS info to an alarm system, PLC or PC via dry contacts
- UPS shutdown function activated by an external contact or voltage level
- 2-year limited warranty
Features
Mini-Slot Card Works with Eaton 5PX G2 and 9SX UPS Systems
This RELAY-MS relay/serial interface card offers two types of interfaces via a DB9/RS-232 connector: dry contacts (contact mode) and RS-232 serial interface (RS-232 mode). It enables network monitoring of a connected UPS system through a relay-connected computer. Network monitoring helps protect the computer by initiating automatic shutdowns. Supported Eaton UPS systems include the 5P, 5PX, 5PX G2, 9PX, 9PXM, 9SX and 93E series. No UPS shutdown, restart or load disconnection is necessary to install RELAY-MS.
Ready for Operation in 2 Modes
In contact mode (the default setting), RELAY-MS provides UPS information to an alarm system, programmable logic controller (PLC) or computer via dry contacts (relay). Transmitted information includes load power, load on bypass, load on battery, load on utility, battery fault and low battery. In RS-232 mode (RS-232 cable sold separately), RELAY-MS offers an RS-232 interface for connection to a computer or UPS control display unit.
System Requirements
- Compatible with Eaton 5P, 5PX, 5PX G2, 9PX, 9PXM, 9SX and 93E UPS systems
- RS-232 cable required
Package Includes
- RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card
- Installation manual
Specifications
OVERVIEW
| UPC Code | 743172038135 |
CONNECTIONS
| Side A - Connector 1 | DB9 (MALE) |
| Slot Type | Mini-slot |
PHYSICAL
| Unit Dimensions (hwd / in.) | 1.960 x 9.440 x 5.900 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
| Relative Humidity | 90% RH max. without condensation |
| Operating Temperature | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
STANDARDS & COMPLIANCE
| Product Certifications | EN 60950-1; EN 61000; EN 62040-2; IEC/EN 62040 |
| Product Compliance | CE (Europe); FCC Part 15 Class B (USA); RoHS3 |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images