Part Number: 9PXMFAK TAA
Secures a 9PXM UPS system or extended battery module (EBM) cabinet to a concrete floor.
- Fastens an Eaton 9PXM UPS or EBM tower chassis to a concrete floor
- Increases stability to help prevent tipping
- Ideal for areas especially subject to earthquakes and other heavy vibration
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 2-year limited warranty
Features
Fastens Your 9PXM UPS System or Battery Tower to the Floor
The 9PXMFAK is especially recommended for areas subject to earthquakes or other heavy vibration. The floor anchoring kit allows you to attach your Eaton 9PXM UPS system or extended battery module (EBM) cabinet to a concrete floor to help prevent tipping.
TAA-Compliant for GSA Schedule Purchases
The 9PXMFAK is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 786689053451 |
| Accessory Type | Floor Anchoring Kit |
| Accessory Class | UPS Accessories |
PHYSICAL
| Unit Dimensions (hwd / in.) | 5.000 x 3.000 x 5.000 |
STANDARDS & COMPLIANCE
| Product Certifications | IEC 61000; cUL Listed |
| Product Compliance | RoHS; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images







