Part Number: SC-G0220M New
Recharges a portable power station when an AC outlet is unavailable at a construction site, workshop, field medical site, food truck, farmer’s market or campsite.
- Lightweight solar panel can be carried from car to campsite in one hand using handles
- Dustproof and IP66-rated to endure powerful jets of water from any direction
- Built-in kickstands easily adjust to help you find the perfect angle to the sun
- Included power cable connects directly to portable power station
- Folds into a compact size for convenient storage while traveling to and from site
- 2-year limited warranty
Features
Keeps Your Portable Power Station Charged and Ready When AC Input Is Unavailable
This compact and lightweight solar panel pairs with Eaton’s portable lithium-ion power stations, including the GC1800L and GC3000L models (sold separately), to create a complete mobile power solution. Just connect the SC-G0220M solar panel’s power cable to the portable power station in a location where utility power is unreliable or unavailable, such as construction sites, workshops, fleet trucks, field medical sites, food trucks, farmer’s markets, film or television shooting locations, concerts or other outdoor events, edge IT installations and campsites.
IP66 Rating Denotes Resistance to Dust and Water
The solar panel’s IP66 rating means it is not only 100% protected against dust, but also able to endure high-pressure jets of water from any direction with no damage or decline in performance. Its water and dust resistance keeps the solar panel safe in storms and other foul weather.
Easy and Convenient to Use
After connecting the power cable to the portable power station, adjust the built-in kickstands to find the ideal angle to the sun for rapid charging. When not in use, the SC-G0220M folds into a flat rectangle for convenient storage in a car trunk, truck bed or SUV. Built-in handles allow easy carrying of the solar panel to and from the charging site.
System Requirements
Compatible with Eaton portable power stations, including GC1800L and GC3000L
Package Includes
- SC-G0220M 220W Foldable Portable Solar Panel
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332288622 |
Product Type | Portable Solar Panel |
Charging Form Factor | Portable |
Accessory Type | Power Module |
Country/Region | North America |
Accessory Class | Charging Station Accessories |
INPUT
Power Input Connections | DC7909 |
Solar Panel | 220W Portable Solar Panel |
PHYSICAL
Color | Black |
Unit Dimensions (hwd / in.) | 72.000 x 30.000 x 24.000 |
FEATURES & SPECIFICATIONS
Ingress Protection (IP) Rating | IP66 |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images