Part Number: GC1800L New
Emits 1800W of clean, quiet off-the-grid power to keep equipment running in outdoor or indoor applications.
- Emission-free alternative to gas-powered generators can be used indoors and outdoors
- Ideal for locations or applications where utility power and generators are impractical
- AC/DC/USB-A/USB-C/QC 3.0/DC5521 outputs can power a wide range of equipment
- Offers multiple recharging options for your convenience, such as a standard AC outlet
- Durable easy-grip handles enable easy carrying to the worksite or campsite
- 2-year limited warranty
Features
Lithium-Ion Portable Power Station Keeps Your Electronic Devices Operating Anywhere
The GC1800L features a lithium iron phosphate battery (LiFePO4) that provides pure sine wave battery power to essential electronics in industrial applications. A clean, quiet alternative to gas- or diesel-powered generators, this portable power station is ideal for locations where utility power is unreliable or unavailable, such as construction sites, workshops, fleet trucks, field medical sites, food trucks, farmer’s markets and campsites.
Multiple Power Outputs Match a Wide Range of Devices
Four NEMA 5-20R AC outlets (120V), two 5.5 mm DC outputs (11–14V 10A), a CLA (cigarette lighter) output, two universal USB-A ports, two Quick Charge (QC) 3.0 USB-A ports and two USB-C charging ports power and charge a variety of equipment, including auxiliary lighting, power tools and pumps, appliances, computers and printers, fans, heaters, even a coffee maker and toaster for a quick breakfast in camp.
Safe Off-the-Grid Power That Goes Where You Go
The GC1800L provides up to 1800 watts of backup power (or emergency backup power) that can be used on job sites or in work trucks. Built-in short-circuit and overpower protection helps keep your connected devices safe. Cooling vents deliver outside air that prevents internal overheating. A front-panel LCD display gives you input, output and battery capacity information at a glance.
Rechargeable Power Source Allows a Long Life
The LiFePO4 batteries can be charged and discharged more than 3000 times before capacity begins to wane. For your convenience, batteries can be charged in three different ways: a standard AC wall outlet using the included AC adapter, a vehicle’s CLA connector or solar panels (purchased separately).
Convenient to Take with You Indoors or Outdoors
Built-in handles make it easy for you to carry the GC1800L wherever needed. Because the portable power station is battery-powered, unlike a gas generator, it requires no ventilation and can be used indoors. It also runs quietly. The portable power station weighs 42.7 pounds (19.4 kilograms).
Specifications
OVERVIEW
UPC Code | 037332291028 |
Product Type | Portable Power Station |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Amazon Kindle; Chromebook; Computer; Laptop; Phone; Radio; Tablet |
Technology | USB |
Country/Region | North America |
INPUT
Input Phase | Single-Phase |
Power Input Connections | DC7909; IEC-320-C14 |
AC Power Adapter Plug(s) | NEMA 5-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-120 VAC, 60Hz, 15A |
AC Power Adapter Cord Length (ft.) | 6.56 |
Solar Panel | Supports up to 400W input. |
Nominal Input Voltage(s) Supported | 120V AC |
Voltage Compatibility (VDC) | 40-57.6 |
Input Cord Length (ft.) | 6.56 |
OUTPUT
Power Output Connections | (4) NEMA 5-20R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE) |
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | Yes |
Output (Watts) | 1800 |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Output Receptacles | (4) 5-20R |
Continuous Output Capacity (Watts) | 1800 |
Peak Output Capacity (Watts) | 3000 |
Overload Protection | Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V |
Output Voltage (VDC) | 12.6 |
BATTERY
Battery Type | Lithium-ion (LiFePO4) |
Battery Charge | 4000 cycles |
Lithium Batteries | Yes |
Internal Battery Details | LiFePo, Prismatic Cell, UL 1973 |
Battery Recharge Time | 1.7 hours |
Battery Recharge Options | AC Outlet; Solar Panel |
Capacity (Wh) | 1229 |
VOLTAGE REGULATION
Overvoltage Correction | Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V |
CONNECTIONS
Number of Ports | 13 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Displays input, output, status alerts and battery information |
LED Indicators | Short-press LED light button to switch four gears, which are low light, medium light, high light, SOS and light off. Long-press LED light button to exit AC automatic shutdown setting to toggle the battery icon flash. |
CHARGING
Number of Charging Ports | 13 |
Total Charging Amps | 78 |
Total Charging Watts | 1500 |
Charging Method | AC |
Charging Port Type | (4) NEMA 5-20R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE) |
Charging Ports Details | AC Output x4 (Inverter Mode) |
Smart Charging Details | Simultaneous charge / discharge at the same time, supports PV + AC charging - 1.7 hours to full charge in fast charge mode. |
Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet |
PHYSICAL
Color | Black |
Cooling Method | Air |
Shipping Dimensions (hwd / in.) | 18.70 x 13.80 x 15.90 |
Shipping Weight (lbs.) | 48.50 |
Unit Dimensions (hwd / in.) | 17.000 x 10.600 x 11.800 |
Unit Weight (lbs.) | 35 |
ENVIRONMENTAL
Operating Temperature Range | 68° to 86°F (20° to 30°C) |
Storage Temperature Range | -4° to 113°F (68° to 86°F preferred) -20° to 45°C (20° to 30°C preferred) |
Operating Humidity Range | 10%-85% (non-condensing) |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 14mS |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 107.3 (Canada); UL 1778; UL 2743 |
Product Compliance | FCC Part 15 Class B (USA); ICES-003 Issue 7; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Accessories
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P022-006 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black | |
P022-025 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 25 ft. (7.62 m), Black | |
P024-010 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 10 ft. (3.05 m), Black | |
P024-015 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 15 ft. (4.57 m), Black |
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
USB Cables
Model Number | Description | |
---|---|---|
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U038-003 | USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) | |
U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Accessories
Model Number | Description | |
---|---|---|
SC-G0220M | 220W Foldable Portable Solar Panel for Portable Power Stations |
Documents & Downloads
Documentation
Design Resources
Product Images