Quad-Monitor Flex-Arm Desktop Clamp for 13” to 27” Displays
Part Number: DDR1327SQFC-1
Desk clamp mounts your 13 to 27 in. monitors at a comfortable height to free up valuable space on your desk or work area.
- Steel frame clamps securely to your desk for mounting displays at comfortable levels
- -30° to +30° tilt, -90° to +90° swivel and 360° rotation help you find the perfect angle
- Four flex arms adjust independently and support displays up to 17.6 lb. each
- Cable management brackets keep cords organized and help prevent excess clutter
- VESA compliance ensures compatibility with 75 x 75 and 100 x 100 mounting patterns
- 5-year limited warranty
Features
Rugged Steel Desk Clamp Lifts Your Monitors Above Your Work Area’s Surface
This VESA-compliant desktop clamp mounts four flat-screen displays above your desk, table or workstation, allowing you to free up valuable surface space. Recommended for home or office use, the DDR1327SQFC-1 fits most flat-panel monitors from 13 to 27 inches. The clamp fits desktops ranging in thickness from 0.4 to 3.3 inches (10 to 85 millimeters). All hardware is included. Cable management brackets along the arms prevent excess cord clutter.
Swivel, Tilt and Rotate the Screens to Find the Most Comfortable Viewing Angles
The durable steel frame stands up to frequent adjustments, and the flex arms support up to 17.6 pounds (8 kilograms) apiece. The flex arms adjust independently to optimize viewing angles, minimize glare and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the DDR1327SQFC-1 features -30° to +30° tilt, -90° to +90° swivel and 360° rotation for positioning your screens.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this monitor stand supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100.
Specifications
OVERVIEW
UPC Code | 037332266125 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full |
Mounting Location | Desk Clamp |
Degrees of Motion | -30/+30 Tilt; 180 Swivel; 360 VESA head Rotate |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 17.6 |
Number of Displays | 4 |
Unit Dimensions (hwd / in.) | 35.700 x 34.900 x 4.900 |
Unit Weight (lbs.) | 15 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Images