Rolling Desk TV/Monitor Cart - Height Adjustable
Part Number: WWSSRC
- Promotes wellness through alternating between sitting and standing throughout the day
- Height adjustable from 32–49 in. to let you match your own comfort level
- 4 locking casters allow you to roll your entire workstation from room to room
- 4 shelves for monitor, printer and other essential devices support up to 33 lb. each
- Standing desk on wheels is recommended for school, office or home use
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332224880 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black; Silver |
Material of Construction | MDF, Steel |
Mounting Location | Floor |
Maximum Weight Capacity (lbs.) | 33 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 3.90 x 30.00 x 37.00 |
Shipping Weight (lbs.) | 46.10 |
Unit Dimensions (hwd / in.) | 27.600 x 29.500 x 3.690 |
Unit Weight (lbs.) | 40.1 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; REACH |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Related Products
Surge Protectors
Model Number | Description | |
---|---|---|
![]() |
TLP310USBC | Protect It! 3-Outlet Surge Protector with Desk Clamp, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP310USBCW | 3-Outlet Surge Protector with 2 USB Ports, 10 ft. (3.05 m) Cord - 510 Joules, Desk Clamp, White Housing |
![]() |
TLP310USBS | Protect It! 3-Outlet Surge Protector with Mounting Brackets, 10 ft. Cord, 510 Joules, 2 USB Charging Ports, Black Housing |
![]() |
TLP606DMUSB | Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P569-003-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 3 ft. |
![]() |
P569-006-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 6 ft. |
![]() |
P569-015-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 15 ft. |
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
![]() |
DDR1327SDFC | Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors |
Accessories
Model Number | Description | |
---|---|---|
![]() |
DMACUSB | AC/USB Charging Clip for Display Mounts |