Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Heavy-duty mobile TV/monitor stand with rotatable mount allows one-touch transitions between portrait and landscape modes.
  • Supports most flat-panel monitors and interactive displays from 37 to 70 in. including Samsung Flip, Surface Hub2S and more.
  • Mount rotates 90° with a single touch for portrait or landscape viewing; no tools needed
  • Heavy-duty casters enable smooth rolling and lock to secure the cart at rest
  • +5° tilt offers an ergonomic angle for writing on a whiteboard or interactive display
  • Supports screens up to 154 lbs (69.9 kgs) Laptop shelf supports up to 11 lbs (4.9 kgs)
  • 5-year limited warranty

Features

Height Adjustable Display Stand Rolls from Room to Room
  • Mobile mount for flat panel TVs, monitors and other displays, including Samsung Flip, Surface Hub2S and more
  • Recommended for classrooms, lecture halls, offices, auditoriums and conference rooms
  • Fits most displays from 37 to 70 in.
Flexible Features That Meet Your Specifications
  • 5 degree tilt provides an ergonomic, more natural writing position
  • Easily rotates for viewing in portrait or landscape modes
Rolls on Sturdy Metal Casters
  • 4 in. swivel casters move smoothly through doorways and over thresholds
  • All casters lock to hold stand securely in position while at rest
Durable Construction
  • Made from steel
  • Lower shelf holds A/V components, such as Blu-ray player
  • Supports up to 154 lbs (69.9 kgs) Laptop shelf holds up to 11 lbs (4.9 kgs)
VESA Compliance
  • Supports the following VESA mounting hole patterns: 200 x 200, 300 x 300, 350 x 350, 400 x 200, 400 x 400, 600 x 200 and 600 x 400

System Requirements

  • Flat-screen television, monitor, digital whiteboard or interactive display from 37 to 70 in.

Package Includes

  • Base
  • (4) Locking casters
  • (2) Base columns
  • (2) Upper columns
  • (1) Equipment shelf
  • (2) Shelf mounting brackets
  • Front and rear covers
  • Mounting plate
  • (4) VESA extension adapter arms
  • (4) Cable covers
  • (5) Cable clips and holders
  • (2) Wrenches
  • Hex key, 4 mm
  • Hex key, 5 mm
  • (4) Washers
  • (16) Spacers
  • Assembly and mounting screws
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332257840
Device CompatibilityMonitor/HDTV; Projector
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  200x200; 300x300; 350x350; 400x200; 400x400; 600x200; 600x400
MotionFull
Mounting LocationFloor
Degrees of Motion360° Rotate
Minimum Screen Size (in.)37
Maximum Screen Size (in.)70
Maximum Weight Capacity (lbs.)154
Number of Displays1
Shipping Dimensions (hwd / in.)5.30 x 34.10 x 40.20
Shipping Weight (lbs.)61.00
Unit Dimensions (hwd / in.)64.200 x 36.200 x 27.600
Unit Weight (lbs.)54.7
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryYes
Pre-Installed CastersYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.