Part Number: DMACUSB
Ergonomically friendly space-saving AC and USB charger mounts to your display mount pole to provide easy access to clutter-free device charging.
- 2 USB ports with 3.4A total for charging mobile devices
- 2 NEMA 5-15R outlets for connecting peripherals
- Fits most display mount poles up to 1.5 in. diameter
- Snap-out design allows you to take charger anywhere
- 6-ft. (1.83 m) power cord with NEMA 5-15P plug reaches nearby wall outlet
- 1-year limited warranty
Overview
Ideal for office, hospitality, healthcare, education and any other environments where AC power and USB charging is crucial, the DMACUSB AC/USB Charging Clip attaches to your display mount pole for instant access to clutter-free device charging. The compact all-in-one design fits most display mount poles up to 1.5 inches in diameter for ergonomically friendly power. It features two integrated USB ports (3.4 total amps) for charging your cell phone, tablet and other mobile devices. It also features two NEMA 5-15R outlets for plugging in a laptop docking station and other computer peripherals. No longer will you have to crawl under or reach behind your desk just to plug something in. The removable charge adapter snaps into a holder, which is clamped securely to your display mount pole. Great for traveling, the charge adapter easily unsnaps for providing power on the go. The 6-ft. (1.83 m) power cord with NEMA 5-15P plug reaches nearby wall outlets.
Features
- Attaches to monitor's display mount pole with included clamp
- Dual integrated USB-A ports with 3.4A total for charging mobile devices
- Dual integrated NEMA 5-15R outlets for connecting AC-powered peripherals
- Fits most display mount poles up to 1.5 in. diameter
- Snap-out design allows you to take removable charger anywhere
- 6-ft. (1.83 m) power cord with NEMA 5-15P plug reaches nearby wall outlet
Specifications
OVERVIEW
| UPC Code | 037332203458 |
| Accessory Type | Circuit Breaker |
| Accessory Class | Display Mount Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Recommended Electrical Service | 120V |
| Input Connection Type | NEMA 5-15P input plug |
| Input Plug Features | 120V, 8A |
| Voltage Compatibility (VAC) | 120 |
| Input Cord Length (ft.) | 6 |
| Right-Angle Plug | No |
OUTPUT
| Output Receptacles | (2) 5-15R |
| Circuit Breaker (amps) | 8 |
CHARGING
| Charging Ports / Amps | (2) 3.4A |
DATALINE SURGE SUPPRESSION
| Network (Ethernet) Protection | No |
PHYSICAL
| Color | Black |
| Material of Construction | Plastic |
| Housing Color | Black |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 4.10 x 6.70 x 3.80 |
| Shipping Weight (lbs.) | 1.10 |
| Unit Dimensions (hwd / in.) | 3.890 x 1.290 x 4.050 |
| Unit Weight (lbs.) | 1 |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1363 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images