Part Number: DMATC
- Mounts to back of your monitor to leave valuable desk, table and floor space clear
- Adjusts to fit wide range of thin clients from 0.76 to 2.8 in. and up to 11 lbs (4.9 kgs)
- Scratch-resistant powder-coated finish blends into your workspace décor
- Included hardware for pole, desk, wall or VESA mounting gives you installment choices
- Open frame design allows easy access to thin client and cabling for quick adjustments
- 5-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332212771 |
| Device Compatibility | Monitor/HDTV |
| Accessory Type | Displaymount Adapter Kit |
| Accessory Class | Display Mount Accessories |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 75x75; 100x100 |
| Motion | Fixed |
| Mounting Location | Wall |
| Degrees of Motion | Fixed |
| Maximum Weight Capacity (lbs.) | 11 |
| Number of Displays | 1 |
| Unit Dimensions (hwd / in.) | 4.600 x 5.100 x 2.800 |
| Unit Weight (lbs.) | 1.5 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; CE (Europe); REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images