Under-Desk Clamp-On Storage Tray with Built-In Mouse Pad and Wrist Rest
Part Number: DMUDSC
- Stores supplies beneath your desk surface to keep your work area clear of clutter
- Clamps to desk at a comfortable height and angle for ergonomic arm/hand placement
- Rotates 360° to swivel under desk out of sight and out of the way when not in use
- Mouse pad with smooth-glide surface and wrist rest accommodates either hand
- Easy to install to flat surface up to 2.2 in. thick with no tools or hardware needed
- 5-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332249180 |
Accessory Type | Storage Tray |
Accessory Class | Display Mount Accessories |
INPUT
Right-Angle Plug | No |
PHYSICAL
Color | Black |
Material of Construction | Plastic |
Housing Color | Black |
Receptacle Color | Black |
Shipping Dimensions (hwd / in.) | 8.10 x 3.00 x 14.30 |
Unit Dimensions (hwd / in.) | 1.200 x 13.700 x 7.500 |
Unit Weight (lbs.) | 2.1 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images