Part Number: WWSS2DWSTAA
Mobile cart with drawers and adjustable shelves lets you roll a laptop, UPS and other workstation essentials from one room to another.
- Ideal for rolling your workstation equipment into offices and classrooms
- 2 sizable metal drawers store necessary office supplies and accessories
- Adjustable shelves accommodate workstation tools, including computer and UPS
- Locking 4 in. swivel casters enable smooth rolling and secure the workstation at rest
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Move Your Workstation Wherever Your Work Takes You
This rugged rolling stand combines height-adjustable shelving with the convenience of a mobile cart. Arrange your computer, laptop, printer, USB hub, desk lamp, UPS system, surge protector and other necessary work equipment on the worksurface and adjustable shelves (some assembly required). Then roll everything safely and smoothly from room to room, no matter where your work takes you.
Shelves and Drawers Hold Your Workplace Essentials
Each adjustable shelf supports a maximum weight of 11 pounds (5 kilograms) and features a cable access port to help you organize power cords and prevent unwieldy clutter. Two metal drawers allow you to transport your charging cables, mouse and other necessary office tools where needed.
Dual Mouse Pads Don’t Clutter Your Workspace
Don’t worry about finding added space next to your keyboard for a mouse. The WWSS2DWSTAA features two mouse pads, one on each side to accommodate both left-handers and right-handers. The mouse pads slide easily beneath the work surface when not in use.
Comes Ready to Roll Wherever You Need to Go
Four-inch swivel casters allow you to roll the WWSS2DWSTAA into any office, conference room, huddle space or classroom best suited for cost-efficient resource sharing. Ease of movement allows collaborative workflow to happen in any location and maximizes usage to increase engagement, creativity and productivity. The casters lock into place to keep the stand securely in position while at rest.
TAA-Compliant for GSA Schedule Purchases
The WWSS2DWSTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 037332279651 |
Device Compatibility | Computer; Laptop; Monitor/HDTV; Printer |
PHYSICAL
Color | Ivory |
Material of Construction | Steel with wood shelves |
Mounting Location | Floor |
Maximum Weight Capacity (lbs.) | 45 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 9.92 x 27.95 x 37.80 |
Shipping Weight (lbs.) | 99.00 |
Unit Dimensions (hwd / in.) | 43.050 x 25.980 x 23.850 |
Unit Weight (lbs.) | 85.58 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
Built-in Cable Management | Yes |
Height Adjustable | No |
Pre-Installed Casters | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |