Part Number: SMART3000RXLTAA TAA

Provides complete battery backup and pure sine wave power output for servers, switches and other high-end distributed IT equipment.
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- Pure sine wave output ensures maximum stability and compatibility with equipment
- Automatic voltage regulation corrects abnormal voltage conditions without using the battery
- Add external battery modules (sold separately) to extend UPS runtime during power outages
- WEBCARDLXE (sold separately) allows full remote control of UPS and access to advanced features
- 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
- $250,000 Ultimate Lifetime Insurance
Features
3kVA/3kW/120V Battery Backup for Distributed IT, Telecom or Enterprise Deployments
This line-interactive UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage your valuable IT equipment. The SMART3000RXLTAA is ideal for large and small network devices, high-end workstations, storage and security equipment in labs, server rooms and data centers.
Reliable, Expandable Battery Backup Keeps You Operational Through Power Outages
The field-replaceable, hot-swappable VRLA battery modules allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. Switchover from line to battery power happens within milliseconds to maintain continuous operation of connected equipment without interruption or rebooting. Extra runtime is available by connecting up to four optional extended battery modules (BP72VRXLTAA, sold separately). The SMART3000RXLTAA restarts automatically once power is restored, regardless of battery charge level, saving you a costly site visit.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
Built-in AVR corrects abnormal voltage conditions without using the battery. The SMART3000RXLTAA maintains regulated 120V nominal output during brownouts and overvoltages from 80V to 151V while keeping the battery fully charged and ready to take over in case of power failure.
Pure Sine Wave Output and Unity Power Factor
Pure sine wave output power ensures maximum stability while unity power factor ensures the most watts possible at each power rating, providing maximum compatibility with sensitive equipment.
Optional LXE Network Management Card Allows Remote Control and Access 24/7
The WEBCARDLXE (sold separately) enables access to advanced features like switchable load banks, automatic email messaging on power events, and full remote control of the UPS. The IP-based Auto Probe feature ensures network uptime by communicating with other network devices and automatically rebooting IT equipment when a loss of connectivity is detected. Note: The SMART3000RXLTAA is not compatible with WEBCARDLX.
Managed NEMA Outlets Protect Your Connected Components
One L5-30R and six 5-20R outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Power provided by these outlets is filtered to protect connected equipment against damaging surges and line noise. Four 5-20R outlets are grouped into two programmable load banks that let you shed non-critical loads to extend runtime for critical loads. Front and rear cooling fans help protect equipment from overheating.
Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.
ENERGY STAR-Certified to Help You Save Money and Protect the Environment
By meeting strict U.S. Department of Energy and U.S. Environmental Protection Agency requirements, this ENERGY STAR 2.0 UPS system provides high operational efficiency to signal a reduction in BTU emissions, save on utility and cooling costs and help protect the environment.
Intuitive Front-Panel Interface for Convenient UPS Operation and Monitoring
The two-line front-panel LCD monitoring screen features 10 selectable screens that allow quick access to a wide range of detailed UPS and site power information. LEDs show UPS status: a green light means utility power is on, an orange light means the UPS is in battery mode and a red light indicates an active alarm or fault. The control panel rotates to accommodate both rack-mount and tower configurations.
Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a device for a variety of communication options (cables are included). A dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO port permits emergency shutdown or remote restart of all connected equipment.
Versatile Installation Options
You can mount the SMART3000RXLTAA in just 2U of space in an EIA-standard 19-inch rack using the included hardware. You can also adapt it for tower installation using the included support stands. The 10-foot power cord with NEMA 5-30P plug connects to a compatible AC outlet.
TAA-Compliant for GSA Schedule Purchases
The SMART3000RXLTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
UPC Code | 786689816070 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 24A |
Nominal Input Voltage(s) Supported | 120V AC |
Nominal Input Voltage Description | 80V-151V; adjustable to 70-153V |
UPS Input Connection Type | L5-30P |
UPS Input Cord Length (ft.) | 10 |
Recommended Electrical Service | 30A 120V |
Maximum Input Amps | 24 |
OUTPUT
Output Capacity (VA) | 3000 |
Output Capacity (kVA) | 3 |
Output Capacity (Watts) | 3000 |
Output Capacity (kW) | 3 |
Power Factor | 1.0 |
Nominal Voltage Details | 120v nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Output Voltage Regulation (Line Mode) | 120V (-13%, +15%) |
Output Voltage Regulation (Battery Mode) | -10%, +6% |
Load Management Receptacles | Two switchable two outlet load banks. |
Output Circuit Breakers | Three 20A output breakers protect 2x 5-20R outlets each |
Output AC Waveform (AC Mode) | Pure Sine wave |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V; 125V |
Output Receptacles | (6) 5-20R; (1) L5-30R |
Individually Controllable Load Banks | Yes |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 3 min. (3000W) |
Runtime Half Load (min.) | 9 min. (1500W) |
Expandable Runtime | Yes |
Expandable Battery Runtime | Extended runtime supported via BP72VRXLTAA optional external battery packs |
Expandable Runtime Description | BP72VRXLTAA (limit 4) |
DC System Voltage (VDC) | 72 |
Battery Recharge Rate (Included Batteries) | Less than 5 hours from 10 to 90% (typical, full load discharge) |
Battery Access | Front panel battery access door |
Internal UPS Replacement Battery Cartridge | 744-A3122 |
Battery Replacement Description | Hot-swappable, replaceable batteries |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with an input voltage range of 81 to 150V (Normal mode) adjustable to 70-153V (Extended mode) |
Overvoltage Correction | Reduces incoming voltage between 132-151V by 13% (Normal Mode); 138-152V (Extended mode) |
Undervoltage Correction | Boost incoming voltages between 81-102V by 15% (Normal Mode); 71-92V by 15% (Extended Mode) |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Front panel LCD information and configuration screen offers detailed UPS and site power status and operating data, plus configuration of voltage, operating mode, alarm function and a variety of additional options (see manual for detailed LCD configuration and monitoring options) |
Switches | 5 pushbutton switches control OFF / ON power status, ENTER, UP, and DOWN selection and ESC control functions |
Alarm Cancel Operation | Press the ESC (Escape) button on the front panel display to silence the alarm. Check the alarm condition and perform the applicable action to resolve the condition. If the alarm status changes, the alarm beeps again, overriding the previous alarm silencing |
Audible Alarm | Audible alarm indicates UPS startup, power-failure, low-battery, overload, UPS fault and remote shutdown conditions |
LED Indicators | UPS status (Solid Green); Battery Mode (Solid Orange) / Battery Low Warning (Flashing Orange); Fault/Alarm (Solid Red) |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
AC Suppression Joule Rating | 380 |
AC Suppression Response Time | Instantaneous |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 2U |
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount; Tower |
Installation Form Factors Supported with Optional Accessories | 4 post rackmount short-depth ( 4POSTRAILKITWM ) |
Maximum Device Depth (in.) | 17.6 |
Minimum Required Rack Depth (inches) | 27 |
Minimum Required Rack Depth with External Battery Pack (cm) | 69 |
Minimum Required Rack Depth with External Battery Pack (in.) | 27 |
Minimum Required Rack Depth without External Battery Pack (cm) | 69 |
Minimum Required Rack Depth without External Battery Pack (in.) | 27 |
Optional Mounting Accessory Notes | Optional 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm) |
Primary UPS Depth (mm) | 602 |
Primary UPS Height (mm) | 86 |
Primary UPS Width (mm) | 437 |
Shipping Dimensions (hwd / in.) | 9.40 x 22.80 x 30.90 |
UPS Housing Material | Metal |
UPS Power Module Dimensions (hwd, in.) | 3.4 x 17.2 x 23.7 |
UPS Power Module Weight (kg) | 33.79 |
UPS Power Module Weight (lbs.) | 74.5 |
Unit Dimensions (hwd / in.) | 3.400 x 17.200 x 23.700 |
Unit Weight (lbs.) | 74.5 |
Mounting Details | Included mounting bracket enables installation in 4 post racks. Two ABS mounting stands enables the UPS to be configured in an upright tower orientation. |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 20 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 173 |
AC Mode Efficiency Rating (100% Load) | 96% |
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load | 944 |
Operating Elevation | 0-10000 ft. (0-3000 m) |
Storage Elevation (ft.) | 0-32,808 |
Audible Noise | 50 dBA maximum, front side 1m |
COMMUNICATIONS
Network Management Cards | WEBCARDLXE |
Network Monitoring Port Description | Gain access to advanced features and complete remote control of the UPS via the WEBCARDLXE. Not compatible with WEBCARDLX. |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Office software at https://tripplite.eaton.com/poweralert |
Communications Cable | USB and DB9 cabling included |
Network UPS Tools (NUT) Compatibility | NUT compatible. See a full list of NUT compatible Tripp Lite UPS systems at https://networkupstools.org/stable-hcl.html?manufacturer=Tripp%20Lite |
Network Management Card Description | One slot for optional WEBCARDLXE web card. Note: Not compatible with WEBCARDLX |
Communications Interface | Contact closure; DB9 Serial; Slot for SNMP/Web interface; USB (HID enabled) |
Emergency Power Off (EPO)/Remote On-Off (ROO) | Yes |
LINE / BATTERY TRANSFER
Transfer Time | 1-4ms for normal mode, >5ms for sensitive mode |
Low Voltage Transfer to Battery Power (Setpoint) | 80 |
High Voltage Transfer to Battery Power (Setpoint) | 151 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Expandable battery backup; Hot swappable batteries; Remote management; Sine wave output; Surge/noise protection |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS; Individually controllable load banks; Schedulable daily hours of economy mode operation |
Grounding Details | Rear panel grounding lug |
APPLICATIONS
UPS Applications | High-End Desktop/Small Network; Large Network |
STANDARDS & COMPLIANCE
Product Certifications | CSA (Canada); ICES (Canada); UL 1778 |
Product Compliance | CE (Europe); ENERGY STAR Qualified; FCC Part 15 Class B (USA); RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty. |
Connected Equipment Insurance (U.S., Canada & Puerto Rico) | $250,000 Ultimate Lifetime Insurance |
Questions & Answers

Accessories
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
744-A3122 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 3kVA Line-Interactive & Online UPS Systems |
UPS Battery Packs
Model Number | Description | |
---|---|---|
BP72VRXLTAA | 72V Extended Battery Module (EBM) for Select 2200VA and 3000VA SmartPro UPS Systems, 2U Rack/Tower, TAA |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDU2430 | 2.9kW Single-Phase 120V Basic PDU, 24 NEMA 5-15R Outlets, NEMA L5-30P Input, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH30 | 2.9kW Single-Phase Local Metered PDU, 120V Outlets (12 5-15/20R), L5-30P, 15 ft. (4.57 m) Cord, 1U Rack-Mount | |
PDUMH30AT | 2.9kW Single-Phase Local Metered Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA | |
PDUMH30ATNET | 2.9kW Single-Phase Switched Automatic Transfer Switch PDU, 2 120V L5-30P Inputs, 24 5-15/20R & 1 L5-30R Outputs, 2U, TAA | |
PDUMH30NET | 2.9kW Single-Phase Switched PDU - LX Interface, 120V Outlets (16 5-15/20R), 10 ft. (3.05 m) Cord with L5-30P, 2U, TAA | |
PDUMNH30 | 2.9kW Single-Phase Monitored PDU - 120V Outlets (16 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 2U Rack-Mount, TAA | |
PDUMV30 | 2.9kW Single-Phase Local Metered PDU, 120V Outlets (24 5-15/20R), L5-30P, 10 ft. (3.05 m) Cord, 0U Vertical |
Network Interfaces and Sensors
Model Number | Description | |
---|---|---|
WEBCARDLXE | WEBCARDLXE Network Management Card for Select UPS Systems, TAA |
Accessories
Model Number | Description | |
---|---|---|
103007018-5591 | Eaton 2-Post Rack-Mount Installation Kit for Select 2U 5PX G2 and Tripp Lite Series SmartPro UPS Systems | |
4POSTRAILKITWM | SmartRack 4-Post 1U Universal Adjustable Shelf Kit for Wall-Mount Racks | |
EBMCBL72 | Eaton UPS to Battery Extension Cable for 72V Extended Battery Module, 2 m (6.6 ft.) |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX6009UC | 2-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX6009UC | 3-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX6009UC | 5-Year Onsite Service Contract -2501-6000 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y3000UC | 5-Year Extended Warranty Smart & SMX 2501-3000 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Product Literature
Product Images