Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Lets you access and control up to 4 computers using one VGA monitor and one USB or PS/2 keyboard and mouse.

  • Supports VGA video resolutions up to 2048 x 1536 (DDC2B)
  • Push buttons and hotkeys allow fast, easy toggling between connected computers
  • Auto Scan mode lets you monitor connected computers without switching to them
  • Easy plug-and-play installation with no software or external power required
  • Works with all major operating systems, including Windows, macOS and Linux
  • 3-year limited warranty

Features

Connects 4 Computers to a VGA Monitor and a Single Keyboard/Mouse
This single-monitor KVM switch lets you connect as many as four computers, which you can access and control by toggling between them. All connected computers share one VGA monitor and one USB or PS/2 keyboard/mouse, which saves space on your desk or workspace. The B006-VU4-1 supports video resolutions up to 2048 x 1536 (DDC2B).

Switching Between Computers Is Fast and Easy
Use the front-panel push buttons, hotkey commands or connected mouse for quick and easy switching among computers. You can also use the Auto Scan feature to scan all connected computers automatically in five-second intervals. LEDs indicate which computer is currently selected. Computers may be added, removed or replaced without disconnecting or rebooting other connected computers.

Simple Plug-and-Play Installation and Operation
The heavy-duty metal housing can be placed on a desktop or other level surface that safely supports the weight of the KVM switch and attached cables. It requires no extra software, external power or other complicated setup procedures. It works with any computer with an available VGA port (the P778-006 cable kit is recommended) and USB or PS/2 port.

System Requirements

  • VGA monitor
  • USB or PS/2 keyboard and mouse
  • Computer(s) with VGA output and USB-A or 6-pin Mini-DIN PS/2 ports
  • Major operating system, including Windows (up to 7), macOS (9.0 to 10.6), Linux and UNIX

Package Includes

  • B006-VU4-1 4-Port VGA KVM Switch
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332279804
Max CPU4
TechnologyPS/2; USB; VGA/SVGA
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution2048 x 1536 @ 60 Hz; DDC2B
Max Number of Ports (Entire Chain)4
Extended ModeNo
Mirror ModeNo
INPUT
Redundancy - Dual Power InputsNo
Bus Powered  Yes
POWER
Power Consumption (Watts)87.00
CONNECTIONS
Number of Ports4
Computer/Server PortsSPHD-18 (VGA, PS/2, USB)
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(2) 6 PIN (FEMALE); (1) HD15 (FEMALE); (2) USB A (FEMALE)
Side B - Connector 1(4) HD18 (FEMALE)
Computer Keyboard and Mouse InterfacePS/2; USB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfacePS/2; USB
Console Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsOnline (4 LEDs) Port 1 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 2 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 3 Online (Orange) indicate that the computer attached to the corresponding port is up and running Port 4 Online (Orange) indicate that the computer attached to the corresponding port is up and running Selected (4 LEDs) Port 1 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 2 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 3 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 4 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
PHYSICAL
ColorBlack
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)9.40 x 2.32 x 6.29
Shipping Weight (lbs.)1.91
Unit Dimensions (hwd / in.)1.653 x 7.874 x 2.933
Unit Weight (lbs.)1.7
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  13
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys, OSD Mouse Switching
IP Remote Access  No
FEATURES & SPECIFICATIONS
USB Hub PortsNo
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
On-Screen Display (OSD)No
Port SelectionHotkey; Mouse; Pushbutton
Driver RequiredNo
Autoscan Duration  3, 5, 10, 20 secs. (5 secs. default)
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); RoHS; UKCA; WEEE; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

Accessories

  Model Number Description
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m) P778-006 P778-006 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 6 ft. (1.83 m)
USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m) P778-010 P778-010 USB/PS2 Combo Cable for NetDirector KVM Switch B020-U08/U16, 10 ft. (3.05 m)
USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m) P778-015 P778-015 USB/PS2 Combo Cable for NetDirector KVM Switches B020-U08/U16 and KVM B022-U16, 15 ft. (4.57 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.