Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Lets you access and control up to 4 computers using one VGA monitor and one USB keyboard and mouse.

  • Features built-in 4 ft. VGA, USB and audio cables for connecting to computers
  • Hotkeys allow fast, easy toggling between connected computers
  • Connect a VGA monitor with P502-006-SM cable for 2048 x 1536 (DDC2B) resolutions
  • Connect USB peripherals for sharing via optional USB hub or USB cable
  • Works with all major operating systems, including Windows, macOS and Linux
  • 3-year limited warranty

Features

Connects 4 Computers to a VGA Monitor and a Single Keyboard/Mouse
This single-monitor KVM switch lets you connect as many as four computers, which you can access and control by toggling between them. All connected computers share one VGA monitor and one USB keyboard/mouse, which saves space on your desk or workspace. Built-in four-foot (1.2-meter) VGA, USB and audio cables save you the expense and effort of buying separate cable kits for each computer. The B032-VUA4 supports video resolutions up to 2048 x 1536 (DDC2B) on a VGA monitor (P502-006-SM VGA coaxial cable sold separately).

Switching Between Computers Is Fast and Easy
Use hotkey commands or a connected mouse for quick and easy switching among computers. You can also use the Auto Scan feature to scan all connected computers automatically in five-second intervals. Port LEDs indicate which computer is currently selected. Computers may be added, removed or replaced without disconnecting or rebooting other connected computers.

Optional USB Hub Lets You Share Peripherals between Computers
Connecting an optional USB hub (sold separately) to the USB console mouse port lets you share USB peripherals, such as printers, hard drives, scanners and webcams, between all connected computers. This lets you avoid the expense and clutter of separate USB hubs.

Simple Plug-and-Play Installation and Operation
The heavy-duty metal housing can be placed on a desktop or other level surface that safely supports the weight of the KVM switch and attached cables. It requires no extra software, external power or other complicated setup procedures. It works with any computer with available VGA and USB ports (the UR024-001 USB cable is an optional accessory). It also works with gaming keyboards and wireless keyboards/mice.

System Requirements

  • VGA, SVGA or Multisync monitor (P502-006-SM cable recommended)
  • USB keyboard/mouse
  • Computer(s) with VGA output and USB-A ports

Package Includes

  • B032-VUA4 4-Port VGA KVM Switch
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332279798
Product TypeUSB VGA/AUDIO CABLE KVM SWITCH
Max CPU4
TechnologyStereo Audio; USB; VGA/SVGA
VIDEO
Number of Monitors Supported1
Max Supported Video Resolution2048 x 1536; DDC2B
Max Number of Ports (Entire Chain)4
Extended ModeNo
Mirror ModeNo
INPUT
Voltage Compatibility (VDC)5
Redundancy - Dual Power InputsNo
POWER
Power Consumption (Watts)0.90
CONNECTIONS
Number of Ports4
Daisy-Chain PortNo
Firmware Upgrade PortNo
PC/Server ConnectionsPS/2; USB; VGA
Side A - Connector 1(1) 3.5MM (MALE); (1) HD15 (FEMALE); (2) USB A (FEMALE)
Side B - Connector 1(4) 3.5MM (MALE); (4) HD15 (MALE); (4) USB A (FEMALE)
Computer Keyboard and Mouse InterfaceUSB
Computer Monitor InterfaceVGA
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceVGA
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPort 1 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 2 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 3 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus Port 4 Online (Green) indicate that the computer attached to its corresponding port is the one that has the KVM focus
PHYSICAL
ColorBlack
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)11.14 x 2.44 x 6.81
Shipping Weight (lbs.)1.68
Unit Dimensions (hwd / in.)9.685 x 38.420 x 37.000
Unit Packaging TypeBox
Unit Weight (lbs.)1.28
ENVIRONMENTAL
Operating Temperature Range32° to 122°F (0° to 50°C)
Storage Temperature Range-4º to 140ºF (-20º to 60ºC)
Relative Humidity0% to 80% RH, Non-Condensing
Operating Temperature32° to 122°F (0° to 50°C)
BTUs  8
COMMUNICATIONS
HotkeyYes
Port ControlPush Buttons, Hotkeys
IP Remote Access  No
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
On-Screen Display (OSD)No
Driver RequiredNo
REMOTE ACCESS
Modem PortNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); RoHS; UKCA; WEEE; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

Audio Video Cables

  Model Number Description
Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006-SM P502-006-SM Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)

USB Cables

  Model Number Description
USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) U022-006 U022-006 USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m) U030-003 U030-003 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B, M/M), 3 ft. (0.91 m)
USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) U030-006 U030-006 USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m)
USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) U050-006 U050-006 USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m)
USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m) U050-010 U050-010 USB 2.0 A to Micro-B Cable (M/M), 10 ft. (3.05 m)
Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), 1 ft. (0.31 m) UR024-001 UR024-001 Universal Reversible USB 2.0 Extension Cable (Reversible A to A M/F), 1 ft. (0.31 m)

Docks, Hubs & Multiport Adapters

  Model Number Description
4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter U222-004-R U222-004-R 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.