Part Number: RBC12V55ET TAA
Extreme-temperature battery cartridge reinforces UPS runtime in harsh environments with very wide operating temperature ranges.
- Battery module for the 120V Extreme Temperature Network Class UPS
- Recommended for operating temperatures -40°C to 80°C
- Ensures predictable runtimes are attained in harsh environment applications
- Rugged leakproof construction requires no regular maintenance
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 18-month limited warranty
Features
UPS Battery Cartridge for High-Temperature Applications
The RBC12V55ET external battery pack provides extended battery runtime when paired with expandable 24V or 48V Extreme Temperature Network Class UPS systems (sold separately). Each battery pack includes all necessary M6 terminal hardware to secure the battery cable (not included; see the user guide for details). The Extreme Temp UPS comes with an Anderson PA75 DC Connection kit for safe and straightforward installation. The battery temperature sensor cable protects the battery system from overcharging in high-temperature environments.
TAA-Compliant for GSA Schedule Purchases
The RBC12V55ET is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332285904 |
INPUT
| Input Phase | Single-Phase |
BATTERY
| Battery Type | Valve Regulated Lead Acid (VRLA) |
| Expandable Runtime Description | Multiple RBC12V55ET can be combined in a series configuration to match 24V or 48V of the Extreme Temperature Network Class UPS DC system. Configure additional battery strings in series-parallel configuration for increased runtime (See manual for more information) |
| DC System Voltage (VDC) | 12 |
| Typical Battery Lifespan | 3 - 5 years, depending on host UPS operating conditions |
| Capacity (Ah) | 55 |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 11.50 x 10.00 x 7.50 |
| Unit Dimensions (hwd / in.) | 8.120 x 8.980 x 5.450 |
| Unit Weight (lbs.) | 39.45 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
| Operating Elevation | 0 - 10,000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 18-month limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
| Model Number | Description | |
|---|---|---|
| SMART1524ET | 120VAC 24VDC 2000VA 1600W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire | |
| SMART1548ET | 120VAC 48VDC 2000VA 1600W Extreme Temperature Network UPS for Industrial and Traffic Networks, 3U, Hardwire |
Documents & Downloads
Product Images







