If you have questions before you buy, or need to find a reseller with stock on hand, we can help. Please contact us using the form below. If you need immediate assistance, call +1 (773) 869-1776.
Contact a Product Specialist
Your privacy is important to us. Your name and information will never be rented, sold or shared. Please see our Privacy Policy for more information.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to 3-phase, we'll give you all the help you need.
We tailor our advice to your needs, including your level of knowledge and experience. If you're already an expert, we won't waste your time. We'll deliver the essential facts so you can move forward with your project. If you're new to healthcare infrastructure planning, we'll give you all the help you need.
How to Order On-Site Services for Your 3-Phase UPS
Our factory-trained technicians provide a range of on-site services, including commissioning, maintenance and repairs, to help ensure your 3-phase UPS systems maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Our factory-trained technicians provide a range of services, including commissioning, maintenance and repairs, to help ensure your Eaton products maintain peak performance over their entire operational life.
For assistance with service selection, planning and scheduling, contact an Eaton Service Specialist.
Output Voltage Regulation (Battery Mode)
120V (±4%)
Output Receptacle Details
Protected Line, Neutral and Ground hardwire output terminals; Includes strain relief
Output Circuit Breakers
30A breaker
Output AC Waveform (AC Mode)
Pure Sine Wave
Output AC Waveform (Battery Mode)
Pure Sine wave
Nominal Output Voltage(s) Supported
120V
Output Receptacles
Hardwire
Individually Controllable Load Banks
No
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Runtime Full Load (min.)
54 min. (1500W)
Runtime Half Load (min.)
113 min. (750W)
Typical Battery Runtime
Supports 1500W (54 / 113 min), 1200W (68 /145 min), 900W (101 / 235 min), 750W (113 / 285 min), 600W (145 / 350 min), 450W (235 / 520 min) with user-supplied 24V (100AH / 200AH) temperature-appropriate battery system; See manual for more information
Expandable Runtime
Yes
Expandable Runtime Description
Requires user-supplied 24V lead-acid battery bank with temperature ratings appropriate for the intended application; Supports 24V 200AH maximum; Includes installable Anderson PA75 compatible DC connector; Battery cabling and battery fuses are user-supplied (See manual for wiring diagram, recommended wiring gauge and fuse ratings)
DC System Voltage (VDC)
24V DC
Battery Charge
Temperature compensated 2/4/6/8/10A selectable charging system; Battery temperature sensor cable included
VOLTAGE REGULATION
Voltage Regulation Description
Corrects brownouts and overvoltages from 88 to 152V to 120V nominal (factory default)
Overvoltage Correction
Overvoltages from 128 to 152V are reduced by 20% (default, adjustable from 120 to 144V)
Undervoltage Correction
Undervoltages from 88 to 102V are boosted by 8% (default, adjustable from 88 to 120V)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Four line text-based front panel LCD provides full access to UPS status, alarms, faults, events, settings and control options
Switches
All three front-panel circuit breakers serve as power switches required to energize the UPS (DC INPUT, AC INPUT, AC OUTPUT); Three additional switches below the LCD provide SCROLL, ESCAPE and ENTER functions
Network Monitoring Port Description
WEBCARDLXMINI network management card option supports operation from 0C to 70C as measured inside the UPS; Built-in USB and Serial ports support UPS configuration via Windows Hyperterminal session
Input Dry Contact Ports
1 set of input dry contacts generate an alarm of configurable input conditions when pins 1&2 are shorted; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Output Dry Contact Ports
6 sets of output dry contacts support normally-open or normally-closed signaling of configurable UPS conditions; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Expandable Runtime Description
Requires user-supplied 48V lead-acid battery bank with temperature ratings appropriate for the intended application; Supports 48V 200AH maximum; Includes installable Anderson PA75 compatible DC connector; Battery cabling and battery fuses are user-supplied (See manual for wiring diagram, recommended wiring gauge and fuse ratings)
DC System Voltage (VDC)
48V DC
Battery Charge
Temperature compensated 2/4/6/8/10A selectable charging system; Battery temperature sensor cable included
LVC (Low Voltage Cut-Off)
UPS automatically shuts off in battery mode as battery system voltage drops to 42.5V
VOLTAGE REGULATION
Voltage Regulation Description
Corrects brownouts and overvoltages from 88 to 152V to 120V nominal (factory default)
Overvoltage Correction
Overvoltages from 128 to 152V are reduced by 20% (default, adjustable from 120 to 144V)
Undervoltage Correction
Undervoltages from 88 to 102V are boosted by 8% (default, adjustable from 88 to 120V)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display
Four line text-based front panel LCD provides full access to UPS status, alarms, faults, events, settings and control options
Switches
All three front-panel circuit breakers serve as power switches required to energize the UPS (DC INPUT, AC INPUT, AC OUTPUT); Three additional switches below the LCD provide SCROLL, ESCAPE and ENTER functions
Network Monitoring Port Description
WEBCARDLXMINI network management card option supports operation from 0C to 70C as measured inside the UPS; Built-in USB and Serial ports support UPS configuration via Windows Hyperterminal session
Input Dry Contact Ports
1 set of input dry contacts generate an alarm of configurable input conditions when pins 1&2 are shorted; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
Output Dry Contact Ports
6 sets of output dry contacts support normally-open or normally-closed signaling of configurable UPS conditions; Rating: 300VDC/12A; Wiring Gauge: Up to 12AWG
This Site Uses Cookies
We use cookies to personalize content and to analyze our traffic. We also share information about your use of our site with advertising and analytics partners. To find out more about how we use cookies, see our cookie policy.
Need help with your purchase? We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.