Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides sine wave output for mission-critical IT installations, edge networks and other advanced network applications.

  • Exclusive ABM technology with 3-stage charging increases internal battery life by 50%
  • N+X redundancy for power and logic eliminates system-level single point of failure
  • Hot-swappable module can be added or replaced without powering down UPS system
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

Power Module for Scalable, Modular 9PXM UPS Systems
This split-phase power module is a plug-and-play solution for your Eaton 9PXM UPS system. Because the UPS system allows you to expand backup power capacity and redundancy to fit your specific needs, you can scale up its power rating by adding hot-swappable 9PXMSPPM power modules. You can add or replace modules without powering down or putting the UPS system into bypass mode.

N+X Redundancy for Power and Logic
Each 4kVA power module acts on its own to provide N+X redundancy in the UPS system, eliminating a single point of failure. When the UPS system is redundant, each 9PXMSPPM power module shares the load requirements equally. If one power module fails or is removed, the remaining modules will pick up the load and keep the UPS system in normal operation mode.

TAA-Compliant for GSA Schedule Purchases
The 9PXMSPPM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

9PXMSPPM 9PXM 4000VA 3600W Split-Phase Power Module

TAA compliant Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code743172091437
UPS TypeOn-Line
Accessory TypePower Module
Accessory ClassUPS Accessories
INPUT
Input PhaseSingle-Phase
Nominal Input Voltage(s) Supported110V AC; 120V AC; 127V AC; 208V AC; 220V AC; 240V AC
UPS Input Connection TypeHardwire
OUTPUT
Output Capacity (VA)4000
Output Capacity (kVA)4
Output Capacity (Watts)3600
Output Capacity (kW)3.6
Power Factor  0.9
Frequency CompatibilitySupports 50 to 60 Hz and 60 to 50 Hz conversion
Output AC Waveform (AC Mode)Pure Sine wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported110V; 120V; 127V; 208V; 220V; 240V
Output ReceptaclesHardwire
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorRackmount
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
UPS Power Module Weight (kg)10.21
UPS Power Module Weight (lbs.)22.5
Unit Dimensions (hwd / in.)6.000 x 8.500 x 23.000
Unit Weight (lbs.)26.500
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity5-95% non-condensing
APPLICATIONS
UPS ApplicationsLarge Network; Mission Critical Applications
STANDARDS & COMPLIANCE
Product CertificationsIEC 61000; UL Listed; cUL Listed
Product ComplianceFCC (USA); RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.