Part Number: GC3000L New
Emits 3000W of clean, quiet off-the-grid power to keep equipment running in outdoor or indoor applications.
- Emission-free alternative to gas-powered generators can be used indoors and outdoors
- Ideal for locations or applications where utility power and generators are impractical
- AC/DC/USB-A/USB-C/QC 3.0/DC5521 outputs can power a wide range of equipment
- Offers multiple recharging options for your convenience, such as a standard AC outlet
- Expandable battery runtime available with optional battery pack (sold separately)
- 2-year limited warranty
Features
Lithium-Ion Portable Power Station Keeps Your Electronic Devices Operating Anywhere
The GC3000L features a lithium iron phosphate battery (LiFePO4) that provides pure sine wave battery power to essential electronics in industrial applications. A clean, quiet alternative to gas- or diesel-powered generators, this portable power station is ideal for locations where utility power is unreliable or unavailable, such as construction sites, workshops, fleet trucks, field medical sites, food trucks, farmer’s markets and campsites.
Multiple Power Outputs Match a Wide Range of Devices
One NEMA TT-30R and three 5-20R AC outlets (120V), two 5.5 mm DC outputs (11–14V 10A), a CLA (cigarette lighter) output, two universal USB-A ports, two Quick Charge (QC) 3.0 USB-A ports, two USB-C charging ports and a single Anderson terminal output power and charge a variety of equipment, including auxiliary lighting, power tools and pumps, appliances, computers and printers, fans, heaters, even a coffee maker and toaster for a quick breakfast in camp.
Safe Off-the-Grid Power That Goes Where You Go
The GC3000L provides up to 3000 watts of backup power (or emergency backup power) that can be used on job sites or in work trucks. Built-in short-circuit and overpower protection helps keep your connected devices safe. Cooling vents deliver outside air that prevents internal overheating. A front-panel LCD display gives you input, output and battery capacity information at a glance.
Rechargeable Power Source Allows a Long Life
The LiFePO4 batteries can be charged and discharged more than 4000 times before capacity begins to wane. For your convenience, batteries can be charged in as little as 1.2 hours in three different ways: a standard AC wall outlet using the included AC adapter, a vehicle’s CLA connector or user-supplied solar panels (sold separately). The GC3000L also supports up to six expansion battery packs (including BPGC2500L, sold separately) for extended runtime in the field.
Convenient to Take with You Indoors or Outdoors
The retractable handle and heavy-duty wheels make it easy for you to roll the GC3000L wherever needed. Because the portable power station is battery-powered, unlike a gas generator, it requires no ventilation and can be used indoors. It also runs quietly. The portable power station weighs 75 pounds (34 kilograms). Two anti-slip gloves are wrapped in the front and rear handles to help prevent mishandling of the GC3000L.
Specifications
OVERVIEW
UPC Code | 037332286123 |
Product Type | Portable Power Station |
Charging Form Factor | Direct Plug-In |
Device Compatibility | Amazon Kindle; Chromebook; Computer; Headphones; Phone; Radio; Tablet |
Technology | USB |
Country/Region | North America |
INPUT
Input Phase | Single-Phase |
Power Input Connections | DC7909; IEC-320-C20 |
AC Power Adapter Plug(s) | NEMA 5-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-120 VAC, 60Hz, 15A |
AC Power Adapter Cord Length (ft.) | 6.56 |
Solar Panel | Supports up to 800W via 2 DC7909 connections (400W each) |
Nominal Input Voltage(s) Supported | 120V AC |
Recommended Electrical Service | 120VAC |
Voltage Compatibility (VAC) | 120 |
Voltage Compatibility (VDC) | 12-45 |
Input Cord Length (ft.) | 6.56 |
OUTPUT
Power Output Connections | (3) NEMA L5-15R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE) |
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | Yes |
Output (Watts) | 3000 |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (3) 5-20R; (1) TT-30R |
Continuous Output Capacity (Watts) | 3000 |
Peak Output Capacity (Watts) | 3000 |
Overload Protection | Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V |
Output Voltage (VDC) | 5-15 |
BATTERY
Expandable Runtime | Yes |
Expandable Battery Runtime | 17.5 kWh |
Battery Pack Accessory (Optional) | GC2500L battery pack, expandable to 17.5kWh |
Battery Charge | 4000 cycles |
Lithium Batteries | Yes |
Internal Battery Details | LiFePo, Prismatic Cell, UL 1973 |
Battery Recharge Options | AC Outlet; Cigarette Lighter Adapter (CLA); Solar Panel |
Capacity (Wh) | 2560 |
Capacity (Ah) | 50 |
POWER
USB Power Delivery (PD) Charging Support | Yes |
VOLTAGE REGULATION
Overvoltage Correction | Over current protection, over/under voltage protection, short circuit protection, over/under frequency protection Overcurrent protection: current >53A; Effective current > 32.5A; Undervoltage protection: average voltage <170V; Overvoltage protection: average voltage > 276V |
CONNECTIONS
Number of Ports | 13 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Displays input, output, status alerts and battery information |
Front Panel LEDs | 3-level brightness adjustment; SOS display |
LED Indicators | Short-press LED light button to switch four gears, which are low light, medium light, high light, SOS and light off. Long-press LED light button to exit AC automatic shutdown setting to toggle the battery icon flash. |
CHARGING
Number of Charging Ports | 13 |
Total Charging Amps | 102 |
Total Charging Watts | 1800 |
Charging Method | AC; USB |
Charging Port Type | (3) NEMA L5-15R; (2) USB A (FEMALE); (2) USB B (FEMALE); (2) USB C (FEMALE) |
Charging Ports Details | AC output (x3-2400W): 20A Quick Charge voltage 5/9/12 VDC
|
Charging Ports / Amps | (1) 1.5A; (1) 2.4A; (1) 3A; (1) 5A; 15A |
Smart Charging Details | Simultaneous charge / discharge at the same time, supports PV + AC charging, 1.7 hours in 0-100% charge in fast charge mode. |
Compatible Devices | Chromebook; Laptop; Portable Speaker; Smartphone; Tablet |
PHYSICAL
Color | Black |
Cooling Method | Air |
Shipping Dimensions (hwd / in.) | 22.83 x 13.70 x 17.91 |
Shipping Weight (lbs.) | 80.25 |
Unit Dimensions (hwd / in.) | 21.100 x 11.900 x 11.830 |
Unit Weight (lbs.) | 73 |
ENVIRONMENTAL
Operating Temperature Range | -4° to 113°F (68° to 86°F preferred) |
Storage Temperature Range | -4° to 113°F (68° to 86°F preferred) |
Operating Humidity Range | 10%-85% (non-condensing) |
LINE / BATTERY TRANSFER
Transfer Time (Line Power to Battery Mode) | 14mS |
FEATURES & SPECIFICATIONS
Overcurrent Protection | Yes |
Overvoltage Protection | Yes |
STANDARDS & COMPLIANCE
External Power Supply Certifications | CSA; FCC; UL |
Product Certifications | CAN/CSA-C22.2 No. 107.1 (Canada); CAN/CSA-C22.2 No. 107.3 (Canada); UL 1012; UL 1741; UL 1778; UL 1973 |
Product Compliance | FCC Part 15 Class B (USA); ICES-003 Issue 7; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
UPS Battery Packs
Model Number | Description | |
---|---|---|
BPGC2500L | 2500Wh Battery Pack Expansion for the GC3000L Portable Power Station |
Power Cords and Adapters
Model Number | Description | |
---|---|---|
P022-006 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 6 ft. (1.83 m), Black | |
P022-025 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 25 ft. (7.62 m), Black | |
P024-010 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 10 ft. (3.05 m), Black | |
P024-015 | Power Extension Cord, NEMA 5-15P to NEMA 5-15R - Heavy-Duty, 15A, 120V, 14 AWG, 15 ft. (4.57 m), Black |
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M100-003-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 3 ft. (0.91 m) |
USB Cables
Model Number | Description | |
---|---|---|
M100-006-HD | Heavy-Duty USB-A to Lightning Sync/Charge Cable, MFi Certified - M/M, USB 2.0, 6 ft. (1.83 m) | |
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U038-003 | USB-A to USB-C Cable, USB 2.0, (M/M), 3 ft. (0.91 m) | |
U428-003 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Accessories
Model Number | Description | |
---|---|---|
SC-G0220M | 220W Foldable Portable Solar Panel for Portable Power Stations |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images