Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

UPS backup battery cartridge replaces the expired or aging internal battery in your Eaton 9PX700RT, 9PX1000RT, SU1000RTXLCD2U (2023 redesign) or SU750RTXLCD2U (2023 redesign) UPS system.

  • Replacement battery backup for Eaton 9PX700RT, 9PX1000RT, SU1000RTXLCD2U (2023 redesign) and SU750RTXLCD2U (2023 redesign) UPS systems
  • Carefully screened and certified to restore UPS runtime to original specs
  • Leakproof internal battery cartridge requires no regular maintenance
  • Ships ready for immediate UPS installation to prevent downtime

Features

UPS Replacement Battery Cartridge for Select Eaton UPS Systems
This UPS backup battery replacement is compatible with Eaton’s 9PX700RT, 9PX1000RT, SU1000RTXLCD2U (2023 redesign) and SU750RTXLCD2U (2023 redesign) UPS systems. Eaton UPS batteries have an expected lifespan of three to five years, so you should take proactive steps to avoid a dead battery and ensure continuous uptime.

Comes Pre-Wired for Quick, Easy Installation
The sealed lead acid (SLA) 744-A3960 internal battery cartridge is hot-swappable, allowing you to install it without powering down any connected equipment. Built to function in a wide range of operating temperatures, the 744-A3960 has been carefully screened and certified to restore your UPS system’s runtime performance to its original specifications. It is leakproof, requires no maintenance and comes pre-wired for quick and easy installation in your UPS system.

System Requirements

Compatible only with Eaton’s 9PX700RT, 9PX1000RT, SU100RTXLCD2U (2023 redesign) and SU750RTXLCD2U (2023 redesign) UPS systems.

Package Includes

744-A3960 Internal Replacement Battery Cartridge

RoHS compliant

Specifications

OVERVIEW
UPC Code743172089731
INPUT
Input PhaseSingle-Phase
BATTERY
Battery TypeValve Regulated Lead Acid (VRLA)
Battery Replacement DescriptionHot-swappable, user replaceable batteries. Re-use existing wiring harness.
Hot Swap BatteryYes
PHYSICAL
Unit Dimensions (hwd / in.)4.000 x 14.000 x 10.000
Unit Weight (lbs.)17.4
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
APPLICATIONS
Used With9PX1000RT, 9PX700RT, SU100RTXLCD2U (2023 redesign), SU750RTXLCD2U (2023 redesign)
STANDARDS & COMPLIANCE
Product CertificationsUL Listed; cUL Listed
Product ComplianceFCC (USA); CE (Europe)

Questions & Answers

See All Questions Ask a Question

Accessories

UPS Battery Backup

  Model Number Description
Eaton 9PX 1000VA 900W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 9PX1000RT 9PX1000RT Eaton 9PX 1000VA 900W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
Eaton 9PX 700VA 630W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower 9PX700RT 9PX700RT Eaton 9PX 700VA 630W 120V Online Double-Conversion UPS - 5-15P, 8x 5-15R Outlets, Cybersecure Network Card Option, Extended Run, 2U Rack/Tower
SmartOnline 750VA 675W 120V Double-Conversion Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower SU750RTXLCD2U SU750RTXLCD2U SmartOnline 750VA 675W 120V Double-Conversion Sine Wave UPS - 8 Outlets, Extended Run, Network Card Option, LCD, USB, DB9, 2U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.