Part Number: BP180RT

Provides extended runtime for compatible UPS systems in small business, education, retail, financial or healthcare applications.
- Connects to select expandable SmartOnline UPS systems to add critical runtime
- Includes heavy-gauge battery cabling with high-current 180V DC connectors
- Daisy-chain connector supports additional battery packs for even longer runtime
- Supports 3U rack mounting or upright tower installation with included accessories
- 2-year limited warranty
Features
Backup Battery Module Gives Your Compatible UPS System Extended Runtime
The valve-regulated lead-acid (VRLA) BP180RT offers extended battery runtime when used in conjunction with select 5kVA to 6kVA SmartOnline® UPS systems. It can also be daisy-chained for a maximum of four matching battery packs to deliver even longer extended-run operation. Heavy-gauge cabling with high-current DC connectors is included for safe, simple installation.
Versatile Installation Options
You can mount the hot-swappable BP180RT in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included support stands.
System Requirements
Compatible with SU5000RT, SU5000RTMB, SU5000RTF, SU5000RTFMB, SU6000RT, SU6000RTMB, SU6000RTF and SU6000RTFMB UPS systems
Package Includes
- 180V Extended Battery Module
- External battery cable, 1 ft. (0.3 m)
- Rack-mounting hardware
- Tower support stands
- Quick start guide
Specifications
OVERVIEW
UPC Code | 786689811754 |
INPUT
Input Phase | Single-Phase |
UPS Input Cord Length (ft.) | 1 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
DC System Voltage (VDC) | 180 |
Replacement Battery Cartridge | 744-A1974 |
Battery Replacement Description | Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges. |
UPS Connection | UPS specific DC connector |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( RK2PC ) |
Minimum Required Rack Depth (inches) | 29 |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.400 |
Unit Weight (lbs.) | 150.000 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; EN 62040-2; NOM (Mexico) |
Product Compliance | FCC Part 15 Class A (USA); FCC (USA); CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Extended Service Plans | 5-year EBM depot exchange plan: TL9SW5Y-18000BC
5-year EBM onsite plan: TLWEBN75XX-7000BC
|
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
SU5000RT | SmartOnline 5000VA 4500W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower | |
SU5000RTF | SmartOnline 5000VA 4500W 120/208V Online Double-Conversion UPS with Stepdown Transformer - 18 5-20R, 2 L6-20R and 1 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
SU5000RTFMB | SmartOnline 5000VA 4500W 120/208V Online Double-Conversion UPS with Stepdown Transformer and Maintenance Bypass - 5-20R/L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
SU5000RTMB | SmartOnline 5000VA 4500W 208V Online Double-Conversion UPS with Maintenance Bypass - L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower | |
SU6000RT | SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS - 2 L6-20R and 2 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower | |
SU6000RTF | SmartOnline 6000VA 5400W 120/208V Online Double-Conversion UPS with Stepdown Transformer - 18 5-20R, 2 L6-20R and 1 L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
SU6000RTFMB | SmartOnline 6000VA 5400W 120/208V Online Double-Conversion UPS with Stepdown Transformer and Maintenance Bypass - 5-20R/L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 6U | |
SU6000RTMB | SmartOnline 6000VA 5400W 208V Online Double-Conversion UPS with Maintenance Bypass - L6-20R/L6-30R Outlets, L6-30P Input, Network Card Included, Extended Run, 3U Rack/Tower |
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
744-A1974 | Eaton Internal Replacement Battery Cartridge (RBC) for Select 5kVA to 6kVA Online UPS Systems and EBMs |
Accessories
Model Number | Description | |
---|---|---|
RK2PC | 2-Post Rack-Mount Installation Kit for Select UPS Systems |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
TL9SW3Y18000BC | 3-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs) |
TL9SW5Y18000BC | 5-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs) |
Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN72XX7000BC | 2-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
TLWEBN75XX7000BC | 5-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Emergency Service; Preventive Maintenance
Part Number | Description |
---|---|
TLWEBN73XX7000BC | 3-Year Onsite Service Contract for 0-7000 VA Smart, SMX, SU External Battery Modules (EBMs) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images