Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TL9SW3Y-18000BC

3-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs)

More Info
Check Prices
OVERVIEW
Service Description

Extended Warranty (Depot Exchange) recommended for UPSs below 5 kVA or non-hardwired units - return to factory for exchange. Customer notifies Eaton about a defective unit, Eaton ships a replacement unit overnight. Upon receipt of the new UPS, customer returns the defective unit to Eaton via ground shipment. The freight for both units is paid by Eaton.

SERVICE DETAILS
Service Type
Extended Warranty
Service Details
Upgrades Standard Factory Warranty
Agreement Duration
3-Year
Product Coverage
Single-Phase UPS
Product Coverage Details
SU 3001-18000 VA UPS Systems
Geographic Coverage
US (Lower 48 States)
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Travel Included
No
Labor Included
No
Parts Coverage
No
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
No
TL9SW5Y-18000BC

5-Year Extended Warranty 3001-18000 VA SU External Battery Modules (EBMs)

More Info
Check Prices
OVERVIEW
Service Description

Extended Warranty (Depot Exchange) recommended for UPSs below 5 kVA or non-hardwired units - return to factory for exchange. Customer notifies Eaton about a defective unit, Eaton ships a replacement unit overnight. Upon receipt of the new UPS, customer returns the defective unit to Eaton via ground shipment. The freight for both units is paid by Eaton.

SERVICE DETAILS
Service Type
Extended Warranty
Service Details
Upgrades Standard Factory Warranty
Agreement Duration
5-Year
Product Coverage
Single-Phase UPS
Product Coverage Details
SU 3001-180000 VA UPS EBMs syste
Geographic Coverage
US (Lower 48 States)
Return for Repair
Yes
On-Site Repair
No
Preventative Maintenance
No
Travel Included
No
Labor Included
No
Parts Coverage
No
Parts Coverage Details
UPS Parts and Batteries
Battery Replacement Included
No

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.