Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products

The first 4 products are shown in the compare table below. You can remove a product and replace it with a different one using the drop down list above each product.


TAA BP180RT3UTAA

180V Extended Battery Module (EBM) for SmartOnline UPS Systems, 3U Rack/Tower, TAA

More Info
Check Prices
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
1
Input Cord Details
15.7 in. connector cord
OUTPUT
Individually Controllable Load Banks
No
 
BATTERY
Battery Type
Valve Regulated Lead Acid (VRLA)
Expandable Runtime
Yes
DC System Voltage (VDC)
180
Replacement Battery Cartridge
 744-A1974 
Battery Replacement Description
Hot-swappable, user replaceable batteries. EBM requires 2 Replacement Battery Cartridges.
UPS Connection
UPS specific DC connector
Capacity (Ah)
10
 
 
PHYSICAL
Primary Form Factor
Rackmount; Tower
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( RK2PC )
Minimum Required Rack Depth (inches)
29
Unit Dimensions (hwd / in.)
5.100 x 17.300 x 25.400
Unit Weight (lbs.)
150.000
 
 
 
ENVIRONMENTAL
Operating Temperature Range
32° to 104°F (0° to 40°C)
Relative Humidity
0-95% non-condensing
 
STANDARDS & COMPLIANCE
Product Certifications
UL 1778; cTUVus
Product Compliance
CE (Europe); FCC (USA); REACH; RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
Extended Service Plans

5-year EBM depot exchange plan: TL9SW5Y-18000BC

  • Expedited parts coverage for 5 years
  • Parts, electronics, and EBM battery coverage
  • Next business day shipping
  • Technical support
  • Purchase of matching service plan for connected UPS required

5-year EBM onsite plan: TLWEBN75XX-7000BC

  • Onsite parts and labor coverage for 5 years
  • Parts, electronics, and EBM battery coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support
  • Purchase of matching service plan for connected UPS required

3-year depot exchange and onsite plans also available

 
 
 
 
BP192V12-3U

External 192V 3U Rack/Tower Battery Pack for Select UPS Systems (BP192V12-3U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
 
OUTPUT
 
Overload Protection
50A DC output fuse
BATTERY
 
Expandable Runtime
Yes
DC System Voltage (VDC)
192
 
 
UPS Connection
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
 
Typical Battery Lifespan
4-6 years typical (North America)
 
PHYSICAL
 
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
31
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 28.000
Unit Weight (lbs.)
174.00
Material of Construction
Steel
 
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
TAA BP192V12RT3US

192V External Battery Pack for Select UPS Systems, 3U Rack/Tower, TAA

More Info
Check Prices
INPUT
Input Phase
Single-Phase
UPS Input Cord Length (ft.)
3
 
OUTPUT
 
Overload Protection
50A DC output fuse
BATTERY
 
Expandable Runtime
Yes
DC System Voltage (VDC)
192
 
 
UPS Connection
Detachable cable with UPS specific DC connector (90 cm length, 8 gauge)
 
Typical Battery Lifespan
4-6 years typical (North America)
 
PHYSICAL
 
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
31
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 28.000
Unit Weight (lbs.)
174.00
Material of Construction
Steel
 
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
Product Certifications
CAN/CSA C22.2; CAN/CSA-C22.2 No. 107.3 (Canada); IEC/EN 62040; UL 1778
Product Compliance
RoHS; CE (Europe); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
Optional Coverage
3 year, 5 year, next day and on-site warranty coverage available
BP24V70-3U

External 24V 3U Rack/Tower Battery Pack for Select UPS Systems (BP24V70-3U)

More Info
Check Prices
INPUT
Input Phase
Single-Phase
 
 
OUTPUT
 
 
BATTERY
 
 
DC System Voltage (VDC)
24
 
 
UPS Connection
Attached cable with red/black 75 amp male DC connector
 
Typical Battery Lifespan
4-6 years typical (North America)
 
PHYSICAL
 
Rack Height
3U
External Battery Pack Form Factor
Rack/Tower
Installation Form Factors Supported with Included Accessories
4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories
2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)
28
Unit Dimensions (hwd / in.)
5.250 x 17.500 x 25.000
Unit Weight (lbs.)
138.89
Material of Construction
Steel
 
 
ENVIRONMENTAL
 
 
 
STANDARDS & COMPLIANCE
 
Product Compliance
RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)
2-year limited warranty
 
Product Warranty Period (International)
1-year limited warranty
Product Warranty Period (Mexico)
1-year limited warranty
Product Warranty Period (Puerto Rico)
1-year limited warranty
 

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.