Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Rail kit allows mounting of a compatible 1U Eaton 5P UPS system or 1U 9PX lithium-ion EBM into a 2-post server rack.

  • For installing select 1U Eaton UPS and EBM systems into a 2-post rack
  • Compatible with certain 5P UPS models
  • Compatible with 1U 9PX EBM Lithium-ion models
  • 3-year limited warranty

Features

2-Post Rack-Mount Installation Kit for 1U Rack-Mount UPS Systems
The RK2PA enables 2-post rack mounting of select Eaton 1U UPS and EBM systems, including compatible 5P models. Compatible UPS models include 5P750R, 5P850GR, 5P1000R, 5P1500R and 5P1550GR. Compatible EBM models include 9PXEBM48RT-L and 9PXEBM72RT-L.

System Requirements

Select Eaton 1U 5P UPS systems, including 5P750R, 5P850GR, 5P1000R, 5P1500R and 5P1550GR

Select Eaton 1U 9PX EBMs including 9PXEBM48RT-L and 9PXEBM72RT-L

Package Includes

RK2PA 2-Post Rack-Mount Installation Kit

RoHS compliant

Specifications

OVERVIEW
UPC Code743172045195
Accessory TypeRack-Mount Rail Kit
Accessory ClassUPS Accessories
PHYSICAL
Unit Dimensions (hwd / in.)2.910 x 4.640 x 5.700
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
Eaton 5P 1440VA 1440W 120V Line-Interactive UPS, 5-15P, 8x 5-15R Outlets, True Sine Wave, Cybersecure Network Card Option, 2U 5P1500RT 5P1500RT Eaton 5P 1440VA 1440W 120V Line-Interactive UPS, 5-15P, 8x 5-15R Outlets, True Sine Wave, Cybersecure Network Card Option, 2U

UPS Battery Packs

  Model Number Description
Eaton 9PX 48V Lithium-ion Extended Battery Module (EBM) used with 9PX1500RT-L, 9PX1500RTN-L, 9PX1500GRT-L UPS, 1U Rack/Tower 9PXEBM48RT-L 9PXEBM48RT-L Eaton 9PX 48V Lithium-ion Extended Battery Module (EBM) used with 9PX1500RT-L, 9PX1500RTN-L, 9PX1500GRT-L UPS, 1U Rack/Tower
Eaton 9PX 72V Lithium-ion Extended Battery Module (EBM) used with 9PX2000RT-L, 9PX2000RTN-L, 9PX2200GRT-L, 9PX3000RT-L, 9PX3000RTN-L, 9PX3000GRT-L UPS, 1U Rack/Tower 9PXEBM72RT-L 9PXEBM72RT-L Eaton 9PX 72V Lithium-ion Extended Battery Module (EBM) used with 9PX2000RT-L, 9PX2000RTN-L, 9PX2200GRT-L, 9PX3000RT-L, 9PX3000RTN-L, 9PX3000GRT-L UPS, 1U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.