Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Provides enterprise-class battery backup and pure sine wave output for servers, switches, data storage and other critical networking equipment.

  • Keeps equipment running during outages to allow time for file saves and safe shutdown
  • Improved lithium-ion batteries have lifespan up to 3 times longer - set it and forget it!
  • 3 times faster recharge after power disruptions reduces vulnerability, improves uptime
  • Exclusive ABM technology with 3-stage charging increases internal battery life by 50%
  • Optional NETWORK-M2 Gigabit network card enables full remote access and control
  • 5-year limited warranty

Features

1.44kVA/1.1kW/120V Long-Term Battery Backup for Network Closets and Small Data Centers
This 5P rack-mount line-interactive UPS system is an efficient “set it and forget it” solution, providing reliable battery backup for small business, education, retail, financial or healthcare networking components, including servers, VoIP phones, data storage and PoE switches. The 5P1500R-L protects connected devices by providing 20 percent more wattage compared to traditional UPS systems.

Reliable Battery Backup Keeps You Operational Through Power Outages
The maintenance-free lithium-ion battery modules have a service life up to eight years to align with your IT refresh cycle. They allow you to work through short power failures and give you enough time to safely save files and shut down your system in case of a prolonged blackout. They also recharge in just 6 to 8 hours following power disruptions to reduce vulnerability and improve uptime. On-board battery management system (BMS) monitoring of battery performance, charge cycles and active temperature provides advanced notice when batteries need replacing.

Optional Gigabit Network Interface Offers 24/7 Remote Access
The NETWORK-M2 Gigabit network card (sold separately) enables full remote configuration and management, including load shedding, reboots of connected equipment and safe shutdowns. UPS firmware can also be flashed remotely through the NETWORK-M2 without dropping the load, so you don’t have to plan for downtime. The card meets both UL 2900-1 and IEC 62443-4-2 standards for cybersecurity, which were developed to address the vulnerability of connected devices to known malware/exploits and to protect business from these risks. An optional Environmental Monitoring Probe Gen 2 (EMPDT1H1C2, sold separately) provides a variety of environmental monitoring capabilities, including temperature and humidity conditions.

NEMA 5-15R Outlets Protect Your Connected Components
Five managed 5-15R outlets provide connected equipment with pure sine wave AC output and allow you to monitor power consumption down to the outlet group level. Three outlets are grouped into two load banks that let you shed non-critical loads to extend runtime for critical loads.

LCD Interface Keeps You Informed at a Glance
The five-button graphical LCD provides useful information about the UPS itself, load status,
events, measurements and settings. To save energy, the LCD switches to the screen saver after five minutes of inactivity. The backlight LCD automatically dims after 10 minutes of inactivity.

Advanced Communications Ports Allow for Automatic Saves and Shutdowns
RS-232 and USB ports connect to a serial-enabled or USB-enabled device for a variety of communication options (cables are included). By adding the optional RELAY-MS interface card (sold separately), a dry-contact relay port can be programmed through the LCD to provide reliable communications to automation and industrial components. The RPO/ROO connector permits emergency shutdown or remote restart of all connected equipment.

Easy Installation Options
You can mount the 5P1500R-L in just 1U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PA, sold separately). You can also use the included hardware for wall mounting. The six-foot power cord with NEMA 5-15P plug connects to a compatible AC outlet.

Package Includes

  • 1440VA 1100W 120V 5P Line-Interactive UPS with 5 Outlets
  • USB cable
  • RS-232 cable
  • Mounting hardware
  • Quick Start Guide
Cisco compatible RoHS compliant VMware ready application NUT compatible

Specifications

OVERVIEW
UPC Code743172091901
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Nominal Input Voltage(s) Supported100V AC; 110V AC; 120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Input Plug TypeNEMA 5-15P
OUTPUT
Output Capacity (VA)1440
Output Capacity (kVA)1.44
Output Capacity (Watts)1100
Output Capacity (kW)1.1
Power Factor  0.76
Nominal Voltage Details100V, 120V, 125V
Frequency Compatibility50 / 60 Hz
Load Management Receptacles  Two switchable outlet load banks
Output AC Waveform (AC Mode)True Sine Wave
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 120V; 125V
Output Receptacles(5) 5-15R
Individually Controllable Load Banks  Yes
BATTERY
Battery TypeLithium-ion (LiFePO4)
Runtime Full Load (min.)  4 min. (1100W)
Runtime Half Load (min.)  11 min. (550W)
Battery ManagementABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayLCD graphical display
SwitchesRPO / ROO
Alarm Cancel OperationPress ESC to silence the alarm
Audible AlarmAudible alarm indicates utility failure, low-battery, overload, other UPS/Battery fault or remote shutdown conditions
LED Indicators3 status-indicating LEDs
SURGE / NOISE SUPPRESSION
AC Suppression Joule Rating  175
PHYSICAL
Primary Form FactorRackmount
Rack Height  1U
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Minimum Required Rack Depth (inches)25
Primary UPS Depth (mm)554
Primary UPS Height (mm)43
Primary UPS Width (mm)442
Unit Dimensions (in.)1.7 x 17.4 x 21.8
Unit Weight (lbs.)35
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-85% non-condensing
AC Mode Efficiency Rating (100% Load)99
COMMUNICATIONS
Network Management Cards NETWORK-M2 
Network Management Card DescriptionNetwork Card Optional
Communications InterfaceRS-232; USB
FEATURES & SPECIFICATIONS
High Availability UPS Features  Automatic Voltage Regulation (AVR)
APPLICATIONS
UPS ApplicationsHigh-End Desktop/Small Network
STANDARDS & COMPLIANCE
Product CertificationsUL 1778; UL Listed; cUL Listed; IEC 62040-2
Product ComplianceFCC Part 15 Class A (USA); RoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)5-year limited warranty

Questions & Answers

Accessories

Network Interfaces and Sensors

  Model Number Description
DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems RELAY-MS RELAY-MS DB9 RS-232 Relay/Serial Interface Mini-Slot Card for Eaton 5PX G2, 9SX, and 9PX Lithium-ion UPS Systems

Environmental Sensors

  Model Number Description
Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions EMPDT1H1C2 EMPDT1H1C2 Eaton Environmental Monitoring Probe (EMP) Gen 2 for Temperature and Humidity Conditions

Accessories

  Model Number Description
Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs RK2PA RK2PA Eaton 2-Post Rack-Mount Installation Kit for Select 1U 5P UPS systems and select 1U 9PX lithium-ion EBMs

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.