Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Mounts your tablet on a wall for hands-free access in high-traffic areas, such as lobbies, reception areas and waiting rooms.

  • Versatile wall mount fits most tablets from 9.7 to 11 in., including Apple and Samsung
  • Locking mechanism with included keys protects your tablet from tampering or theft
  • Easy to assemble and install in just a few minutes with the included hardware
  • Interior anti-skid pads protect your tablet against scratches and scuff marks
  • Can also be installed on a VESA-compatible mount with 75 x 75 hole pattern
  • 5-year limited warranty

Features

Mounts Your Tablet to the Wall for Convenient Hands-Free Access
Ideal for displaying menus, directions, instructions, retail information and other important messages, this low-profile security mount lets you install a tablet where your audience can best see it. Quick to assemble and easy to mount in either landscape or portrait orientation, the DMTB11 attaches to a flat surface using the included hardware. Mount it on a wall or a compatible VESA stand with a 75 x 75 hole pattern. The DMTB11 supports up to 2.2 pounds (1 kilogram).

Fits Most Tablets from 9.7 to 11 in.
Designed to display your message in an airport, mall, museum, hospital, waiting room, office lobby, restaurant or retail setting, the DMTB11 tablet wall mount is compatible with most Apple, Android, Samsung and other tablets from 9.7 to 11 inches.

Protects Your Device Against Damage, Theft or Tampering
This iPad wall mount features an anti-theft mechanism with key lock and included keys that helps protect your tablet from unauthorized access. Inside the mount are soft anti-skid pads that prevent the device from getting scratched or scuffed up. 

Package Includes

  • DMTB11 Wall-Mount Full-Security Tablet Mount
  • Mounting hardware
  • (2) Keys
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332278807
Device CompatibilityTablet
PHYSICAL
ColorWhite
Material of ConstructionPlastic, metal
MotionFull
Mounting LocationWall
Distance from Wall (in.)0.89
Minimum Screen Size (in.)9.7
Maximum Screen Size (in.)11
Maximum Weight Capacity (lbs.)2.2
Number of Displays1
Shipping Dimensions (hwd / in.)14.00 x 9.30 x 1.60
Shipping Weight (lbs.)3.90
Unit Dimensions (hwd / in.)8.900 x 13.500 x 0.890
Unit Weight (lbs.)3
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementNo
Tools NecessaryNo
Security LockYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.