Part Number: SRCOOLTPDUCT
Directs and disperses heat from SRCOOL3KTP top-of-rack air conditioner through an upper vent into your facility’s ventilation system.
- Works with SRCOOL3KTP air conditioner to improve cooling and lower energy costs
- Ideal for tight-fitting edge micro data centers and IT closets
- Directs and disperses heat through your facility's ventilation system
- Easy to install with the SRCOOL3KTP using the included hardware
- 1-year limited warranty
Features
Directs and Disperses Heat from SRCOOL3KTP Air Conditioning Unit
The SRCOOLTPDUCT SmartRack® Exhaust Duct Kit is a venting system accessory for the SRCOOL3KTP Rack-Mounted Air Conditioning Unit (sold separately). It directs and disperses heat from the SRCOOL3KTP through an upper vent into your facility’s dropped ceiling plenum, return air duct or other standard ventilation system.
Reduces Your Cooling and Energy Costs
By keeping your rack equipment cool and performing at its peak, the retrofittable SRCOOLTPDUCT helps the SRCOOL3KTP reduce your cooling and energy costs. Ideal for small-space applications where heat is unlikely to disperse on its own, such as an edge micro data center, the SRCOOLTPDUCT installs using the included hardware on the air outlet side of the SRCOOL3KTP’s condenser.
System Requirements
SRCOOL3KTP Top-of-Rack Precision Cooling Air Conditioner
Package Includes
- Duct hose
- Duct adapter
- Clamp
- (8) Screws
- Installation instructions
Specifications
OVERVIEW
| UPC Code | 037332263070 |
| Accessory Type | Duct Kit |
| Accessory Class | Cooling Accessories |
PHYSICAL
| Material of Construction | Steel ring with a spring wrapped nylon tube |
| Mounting Location | Ceiling |
| Housing Color | Black; Gray |
| Unit Dimensions (hwd / in.) | 10.000 x 14.000 x 14.000 |
| Mounting Details | Disperses heat through a dropped ceiling plenum, return air duct or other standard ventilation system |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Data Center & IT Rack Cooling
| Model Number | Description | |
|---|---|---|
| SRCOOL3KTP25U | SmartRack 25U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner | |
| SRCOOL3KTP33U | SmartRack 33U Standard-Depth Self-Cooling Rack Enclosure with 3.5kW (12kBTU) Top-of-Rack Air Conditioner |
Documents & Downloads
Documentation
Design Resources
Product Literature
Product Images






