Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Network Closet Through-Wall Air Duct, Built-in Filter, Black

Part Number:  SRCLOSETINTAKE

Increases ventilation inside your wiring closet to keep equipment cool, boost system performance and avoid costly downtime.
  • Supplies fresh filtered air and circulates it in a small confined area to cool equipment
  • Includes template for mounting between wall studs in your wiring closet
  • Replaceable air filter helps keep dust away from your rack-mount components
  • 2-year limited warranty
Have a Question?
Contact Us

Features

Increase Ventilation and the Flow of Fresh Air Through Your Enclosed Space
This SmartRack® intake is ideal for supplying a constant flow of fresh, filtered air to an under-ventilated wiring closet. Better airflow keeps your valuable rack components cool, helps boost system performance, and avoids costly equipment failures that lead to downtime, damage and data loss. The replaceable filter helps keep dust away from your electronic equipment.
Easy and Flexible Installation
Avoid expensive renovation fees to route ducting or create auxiliary vents for your small wiring closet. A mounting template is included for installing the SRCLOSETINTAKE between studs on walls up to eight inches thick. Mounting hardware is also included.

Package Includes

  • SRCLOSETINTAKE Wiring Closet Filtered Intake Vent
  • Mounting template
  • Mounting hardware
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332240668
Accessory TypeCooling Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)10.80 x 15.90 x 20.40
Shipping Weight (lbs.)21.50
Unit Dimensions (hwd / in.)7.000 x 12.875 x 17.250
Unit Weight (lbs.)16.980
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Data Center & Server Rack Cooling

  Model Number Description
Network Closet Exhaust Fan, 475 CFM, NEMA 5-15P Input, Black SRCLOSETFAN SRCLOSETFAN Network Closet Exhaust Fan, 475 CFM, NEMA 5-15P Input, Black
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.