Part Number: 9PXTFMR11G2 New
10kVA transformer converts UPS 208V input to 120V for powering low-voltage AC components.
- Converts 208V AC input into 120V output for powering low-voltage equipment
- 8 NEMA 5-20R and 2 L14-30R 120V outlets for connecting components
- Resettable circuit breakers protect mission-critical equipment from hazardous overloads
- Requires hardwired connection to Eaton 9PX8KG2 or 9PX11KG2 9PX G2 UPS systems
- 3-year limited warranty
Features
208V to 120V Transformer Converts High-Voltage Input to Low-Voltage Output
This 10kVA Step-Down Transformer converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features eight NEMA 5-20R and two L14-30R outlets for connecting equipment. Resettable circuit breakers protect your 120V equipment against overload conditions. The 9PXTFMR11G2 works with Eaton’s 9PX8KG2 and 9PX11KG2 9PX G2 UPS systems.
Versatile Installation Options
You can mount the 9PXTFMR11G2 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or adapt it for tower installation using the included joining bracket and hardware. Cable glands are included for hardwire input.
System Requirements
Compatible with Eaton’s 9PX8KG2 and 9PX11KG2 9PX G2 UPS systems
Package Includes
- 9PXTFMR11G2 10kVA 120V Step-Down Transformer
- Hardwire cable
- (2) Cable glands
- Joining bracket and hardware for tower configuration
- Rack-mounting hardware
- Owner’s manuals
Specifications
OVERVIEW
UPC Code | 786689876029 |
Accessory Type | Isolation Transformer |
Accessory Class | UPS Accessories |
INPUT
Input Phase | Single-Phase |
UPS Input Connection Type | Hardwire |
Input Plug Type | Hard-wire |
OUTPUT
Output Capacity (VA) | 10000 |
Output Capacity (kVA) | 10 |
Output Capacity (Watts) | 10000 |
Output Capacity (kW) | 10 |
Frequency Compatibility | 50 / 60 Hz |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V |
Output Receptacles | (8) 5-20R; (1) Hardwire; (2) L14-30R |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
Unit Dimensions (hwd / in.) | 5.120 x 17.300 x 27.400 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Extended Service Plans | ADVANCED DEPOT EXCHANGE
ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)
3 YEAR FLEX PLAN: FLN73XXX-11000UC
|
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX11KG2 | 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX11KMG2 | 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower |
Documents & Downloads
Design Resources
Product Literature
Product Images