Part Number: 9PXTFMR5G2 New
5kVA transformer converts UPS 208V input to 120V for powering low-voltage AC components.
- Converts 208V AC input into 120V output for powering low-voltage equipment
- 18 NEMA 5-20R 120V outlets for connecting components with 5-15P or 5-20P plugs
- Resettable circuit breakers protect mission-critical equipment from hazardous overloads
- 3 ft. power cord with L6-30P input plug connects to compatible UPS system
- 3-year limited warranty
Features
208V to 120V Transformer Converts High-Voltage Input to Low-Voltage Output
This 5kVA Step-Down Transformer converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features 18 NEMA 5-20R outlets (two sets of nine outlets) for connecting equipment with common NEMA 5-15P and NEMA 5-20P plugs. Resettable 20A circuit breakers protect your 120V equipment against overload conditions. The 9PXTFMR5G2 works with Eaton’s 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6K-L, 9PX8KG2 and 9PX11KG2 9PX UPS systems.
Versatile Installation Options
You can mount the 9PXTFMR5G2 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or an optional 2-post rail kit (RK2PC, sold separately). You can also adapt it for tower installation using the included joining bracket and hardware. The three-foot power cord with L6-30P plug connects to the L6-30R outlet on the UPS.
System Requirements
Compatible with Eaton’s 9PX3K3UG2, 9PX5KG2, 9PX6KG2, 9PX6K-L, 9PX8KG2 and 9PX11KG2 9PX UPS systems
Package Includes
- 9PXTFMR5G2 5kVA 120V Step-Down Transformer
- Joining bracket and hardware for tower configuration
- Rack-mounting hardware
- Owner’s manuals
Specifications
OVERVIEW
UPC Code | 786689876012 |
Accessory Type | Isolation Transformer |
Accessory Class | UPS Accessories |
INPUT
Input Phase | Single-Phase |
UPS Input Connection Type | L6-30P |
UPS Input Cord Length (ft.) | 3 |
Input Plug Type | NEMA L6-30P |
OUTPUT
Output Capacity (VA) | 5000 |
Output Capacity (kVA) | 5 |
Output Capacity (Watts) | 5000 |
Output Capacity (kW) | 5 |
Frequency Compatibility | 60 Hz |
Output AC Waveform (Battery Mode) | Pure Sine wave |
Nominal Output Voltage(s) Supported | 100V; 110V; 120V |
Output Receptacles | (18) 5-20R |
PHYSICAL
Primary Form Factor | Rackmount; Tower |
Rack Height | 3U |
Unit Dimensions (hwd / in.) | 5.100 x 17.300 x 25.040 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Certifications | cUL Listed; NOM (Mexico) |
Product Compliance | CE (Europe); ENERGY STAR Qualified; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 3-year limited warranty |
Questions & Answers
Accessories
UPS Battery Backup
Model Number | Description | |
---|---|---|
9PX11KG2 | 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX11KMG2 | 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX3K3UG2 | 9PX G2 3000VA 3000W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX5KG2 | 9PX G2 5000VA 5000W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX6K-L | Eaton 9PX 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Lithium-ion Battery, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX6KG2 | 9PX G2 6000VA 5400W 208V Online Double-Conversion UPS - L6-30P or Hardwired Input, 2 L6-20R, 2 L6-30R, Hardwired Output, Cybersecure Network Card, Extended Run, 3U Rack/Tower | |
9PX8KG2 | 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower | |
9PX8KMG2 | 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower |
Documents & Downloads
Design Resources
Product Literature
Product Images