Types of UPS Systems
Buying a UPS battery backup for your desktop computer, network or server racks involves consideration of a number of factors, including price and power capacity. But before you delve into the details, first determine the type of UPS you need. UPS systems are divided into three types based on how power flows through the unit: standby, line-interactive and online double-conversion.
Standby UPS
Protects against power surges and provides battery backup in the event of a power outage. AC power passes through the unit under normal conditions and switches to battery mode when a power failure is detected.
Line-Interactive UPS
In addition to battery backup, line-interactive UPS provide conditioned power, eliminating voltage fluctuations. AC power passes through a voltage regulator, which corrects low and high voltages as needed, and switches to battery backup mode when a power failure is detected.
Online, Double Conversion UPS
Incoming AC power is converted to direct current (DC) and then back to high-quality AC power, free from voltage fluctuations and other distortions common in grid power. Online UPS systems also include a high-efficiency ECO mode, which automatically suspends or resumes double conversion depending on the quality of input power.
UPS Types
![]() Standby |
![]() Line-Interactive for Desktops |
![]() Line-Interactive for Networks |
![]() On-Line Double-Conversion |
|
|---|---|---|---|---|
| TYPICAL USE | Desktop computers, home networks | Desktop computers, network workstations and audio/video equipment | Network server racks, office networks | Mission-critical equipment in data centers and server rooms |
|
Battery Backup Emergency backup power for utility power outages |
||||
|
Surge Protection Protection against power surges or spikes |
||||
|
Brownout Protection Maintains safe voltage levels without using battery power |
||||
|
Overvoltage Protection Keeps overvoltages from damaging connected equipment without using battery power |
||||
|
Pure Sine Wave Output Perfect power for sensitive electronics |
||||
|
Fully Online Operation Zero transfer time to battery |
||||
|
High Availability Features Ensure power is available and is quickly restored to critical equipment |
Key:
- All Models in this Product Family have this feature.
- Some Models in this Product Family have this feature. Click the blue buttons for details.
Chat is Offline
Contact an EatonCare Representative
To reach an EatonCare representative, please call:
877-ETN-CARE or 877-386-2273
800-268-3578 Canada
828-651-0786 International