Part Number: DMSWSLATTAA TAA

Adds another slat rail to increase the capacity of your existing Slat Wall System.
- Adds a second slat rail to DMSWKITTAA Slat Rail with Posts for additional displays
- Allows customization of multiple monitors that slide into optimal viewing position
- Grooves on both sides of the slat rail benefit back-to-back workspaces
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Increases Capacity of Your Current Slat Rail
This 40-inch (102-centimeter) slat rail allows mounting of multiple displays simultaneously. It adds another slat rail to your existing Slat Rail with Posts (DMSWKITTAA, sold separately), so you can install more monitors in your workspace. Monitors are elevated above the desktop, which frees up precious workspace. You can also slide the monitors along grooves and then adjust the viewing angle for optimal ergonomics. Grooves on both sides of the slat rail accommodate independently adjustable monitor setups when desks are pushed together back-to-back.
Innovative Slat Wall System with 5 Components
The stylish aluminum DMSWSLATTAA easily installs into the DMSWKITTAA Slat Rail with Posts. In addition, this slat wall system also has options for three VESA-compliant monitor mounts (DMSW1332STAA, DMSW1332MTAA and DMSW1332LTAA), all sold separately.
TAA-Compliant for GSA Schedule Purchases
The DMSWSLATTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Requires DMSWKITTAA Slat Rail with Posts
- Works with DMSW1332STAA, DMSW1332MTAA and DMSW1332LTAA monitor mounts
Package Includes
- DMSWSLATTAA Slat Rail
- (4) Screws
- Hex wrench
- Owner's manual
Specifications
OVERVIEW
UPC Code | 037332286505 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
Motion | Fixed |
Mounting Location | Desktop |
Maximum Screen Size (in.) | 32 |
Maximum Weight Capacity (lbs.) | 33 |
Number of Displays | 2 |
Shipping Dimensions (hwd / in.) | 41.00 x 3.39 x 1.80 |
Shipping Weight (lbs.) | 7.70 |
Unit Dimensions (hwd / in.) | 3.500 x 39.800 x 1.300 |
Unit Weight (lbs.) | 5.5 |
Mounting Details | Monitors may be mounted to the slat wall using your choice of 3 mounts (sold separately): DMSW1332LTAA, DMSW1332MTAA or DMSW1332STAA |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
Height Adjustable | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
DMSW1332LTAA | Dual-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
DMSW1332MTAA | Single-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
DMSW1332STAA | Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
DMSWKITTAA | Slat Rail with Posts for Slat Wall System, 40 in. (102 cm), TAA |
Documents & Downloads
Design Resources
Product Literature
Product Videos
- Slat Wall System Overview
https://tripplite.eaton.com/video/slat-wall-system-overview/1018072 - Slat Wall System Installation
https://tripplite.eaton.com/video/slat-wall-system-installation/1002676
Product Images