Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Slat Wall System Installation

Title Slat Wall System Installation
Duration 00:51 (mm:ss)
Share https://tripplite.eaton.com/video/slat-wall-system-installation/1002676
Transcript

Need to elevate multiple monitors above your work surface to provide better viewing angles and keep your desktop clean? The Eaton Slat Wall System allows customization of multiple monitors that slide into optimal viewing position. For a complete list of options, visit our Slat Wall System page.

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.