Part Number: DMSW1332STAA TAA

Mounts your 13 to 32 in. television or monitor on a slat wall surface to provide optimal viewing angles.
- TV mount for slat walls adjusts viewing angle easily with just a single touch
- -15° to +15° tilt, -90° to +90° swivel and 360° rotation help you find the perfect angle
- Stylish aluminum construction blends into any decor and supports up to 22 lb.
- Requires installation of Slat Rail with Posts (DMSWKITTAA, sold separately)
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
Positions Your Monitor at the Perfect Viewing Angle
This VESA-compliant TV wall mount lets you place your digital signage, monitor or television where everyone can see it best. It’s ideal for office, hybrid and work-from-home environments, including office cubicles, art tables and lab workbenches. The stylish aluminum mount fits most flat-panel displays from 13 to 32 inches and supports up to 22 pounds (10 kg).
Swivel and Tilt the Screen to Find the Perfect and Most Comfortable Viewing Angle
The articulating arm adjusts independently to optimize viewing angles, minimize glare and improve ergonomics. To minimize screen glare, reduce eye fatigue and increase viewing comfort, the mount features -15° to +15° tilt, -90° to +90° swivel and full 360° rotation for positioning your screen just right.
VESA-Compliant Mounting Ensures Display Compatibility
VESA (Video Electronics Standards Association) promotes uniformity in the video electronics industry by developing standards for TVs and monitors. For hassle-free display compatibility, this slat wall mount supports the following VESA mounting hole patterns: 75 x 75 and 100 x 100.
Requires Slat Wall System for Installation
The DMSW1332STAA easily attaches to the Slat Rail with Posts (DMSWKITTAA) or the Slat Rail (DMSWSLATTAA), both sold separately. Your monitor is elevated above the desktop, which frees up precious workspace. You can also slide the monitor along grooves and then adjust the viewing angle for optimal ergonomics. Grooves on both sides of the slat rail accommodate independently adjustable monitor setups when desks are pushed together back-to-back. Two other monitor mounts (DMSW1332LTAA and DMSW1332MTAA, sold separately) are also available.
TAA-Compliant for GSA Schedule Purchases
The DMSW1332STAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
System Requirements
- Displays from 13 in. to 32 in. and up to 22 lb. with a VESA mounting hole pattern of 75 x 75 or 100 x 100
- Works with DMSWKITTAA Slat Rail with Posts and DMSWSLATTAA Slat Rail
Package Includes
- DMSW1332STAA Monitor Mount
- (4) M4 x 10 screws
- Hex wrench
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332286475 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Silver |
Material of Construction | Aluminum |
VESA Pattern (mm) | 75x75; 100x100 |
Motion | Full Motion/Rotate; Swivel; Tilt |
Mounting Location | Desktop |
Degrees of Motion | 360 degree rotate, 180 tilt |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 32 |
Maximum Weight Capacity (lbs.) | 22 |
Min/Max Arm Extension (in.) | 5.51 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 7.50 x 4.90 x 5.10 |
Shipping Weight (lbs.) | 3.60 |
Unit Dimensions (hwd / in.) | 6.300 x 3.900 x 3.800 |
Unit Weight (lbs.) | 2.5 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | No |
Tools Necessary | Yes |
Height Adjustable | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
TV/Monitor Mounts
Model Number | Description | |
---|---|---|
DMSW1332LTAA | Dual-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
DMSW1332MTAA | Single-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA | |
DMSWKITTAA | Slat Rail with Posts for Slat Wall System, 40 in. (102 cm), TAA | |
DMSWSLATTAA | Slat Rail for Slat Wall System, 40 in. (102 cm), TAA |
Documents & Downloads
Design Resources
Product Literature
Product Videos
- Slat Wall System Overview
https://tripplite.eaton.com/video/slat-wall-system-overview/1018072 - Slat Wall System Installation
https://tripplite.eaton.com/video/slat-wall-system-installation/1002676
Product Images