Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: CSCXS16USB

Provides 2.4A USB charging, syncing, secure storage and cord management for up to 16 tablets and other devices.
- Secures up to 16 mobile devices behind locking doors to help prevent tampering
- 230V cabinet features 3.7 m cord with Schuko-to-C13 plug for reaching distant outlets
- Removable dividers accommodate thicker devices such as battery chargers
- Supports wall mounting or desktop/floor placement in a structurally sound area
- Ships fully assembled for immediate placement in an office, classroom, etc.
- 2-year limited warranty
Features
Charges, Syncs, Secures and Organizes Up to 16 Tablets and Other USB Devices
This charging cabinet provides fast charging, convenient syncing, secure storage and cord management for up to 16 iPad, Android, Surface and Kindle tablets, as well as smartphones and other USB devices. Ideal for education, office, commercial, retail, industrial and healthcare environments, this locking steel cabinet with a black powder-coated finish keeps valuable mobile devices safe, secure and always ready to use.
Fast Charging and Convenient Syncing
The CSCXS16USB features 16 USB ports capable of delivering the fastest charging supported by each device, up to 2.4A per port. A USB uplink port connects to a host computer for wired syncing, though the CSCXS16USB also supports wireless syncing and simultaneous syncing/charging (up to 1.5A per port during wired syncing). The 3.7-meter (12-foot) AC input cord with Schuko-to-C13 plug reaches distant outlets to help you place the cart in a convenient location.
Comprehensive Protection Against Theft, Tampering, Overheating and Abrasions
The CSCXS16USB locks with the included keys to help protect devices from theft, damage or tampering. A three-point locking mechanism latches doors at the top, middle and bottom. For extra security, you can replace or supplement the built-in lock with your own padlock, and rear ports accommodate an optional cable or chain lock to secure the entire unit in place. Flow-through ventilation prevents devices from overheating. The protective shelf is specially coated to prevent device scratches and scuffs, and the cord access ports include rubber grommets to protect against abrasions. A solid top doubles as a work surface and helps prevent accidental drips and spills from damaging devices.
Clutter-Reducing Organization
USB ports and charging cords are carefully stored out of sight. A front trim panel easily removes without tools to permit quick service access. Each device has its own charging cord access port.
Flexible Configuration
The CSCXS16USB ships fully assembled for quick installation on a desktop or floor in a structurally sound area or wall mounting with user-supplied tools and hardware. You can also convert it to a mobile cart with the optional CSHANDLEKIT2 (sold separately), and roll it where needed. The split front doors open 180 degrees for improved device and service access. You can remove the shelf dividers to fit thicker devices, such as battery chargers, and a firmware upgrade port allows future updates.
Specifications
OVERVIEW
UPC Code | 037332285034 |
Product Type | Multi-Device Charger |
Charging Form Factor | Stationary Cabinet |
Charger Functions | Charge; Secure; Sync |
Device Compatibility | Tablet |
Device Slots | 16 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Voltage Compatibility (VAC) | 230 |
Input Frequency | 50 Hz |
Input Plug Type | Schuko |
Input Cord Length (ft.) | 12 |
OUTPUT
Frequency Compatibility | 50 Hz |
POWER
Power Consumption (Watts) | 56.00 |
CHARGING
Number of Charging Ports | 16 |
Total Charging Amps | 40 |
Total Charging Watts | 200 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports Details | Pass through |
Charging Ports / Amps | (16) 2.4A |
Overcharge Protection | Yes |
Charging Amps per Port | 2.4A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Charging Station Form Factor | Stationary Cabinet |
Unit Dimensions (hwd / in.) | 18.800 x 30.330 x 20.200 |
Unit Weight (lbs.) | 85.98 |
Number of Shelves | 1 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 86°F (0° to 30°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5% TO 95% RH (NON CONDENSING) |
Operating Humidity Range | 5% TO 95% RH (NON CONDENSING) |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
EMI/RFI Line Noise Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
Locking | Yes |
Lock Type | Key |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
Product Compliance | CE (Europe); REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
CATEGORY PAGE FILTERS (Y/N ONLY)
External Receptacle | No |
Questions & Answers
Accessories
Lightning Charging Cables
Model Number | Description | |
---|---|---|
M100-003-BK | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, Black, 3 ft. (0.9 m) | |
M100-003-WH | USB-A to Lightning Sync/Charge Cable (M/M) - MFi Certified, White, 3 ft. (0.9 m) |
USB Cables
Model Number | Description | |
---|---|---|
M100-004COIL-BK | USB-A to Lightning Sync/Charge Coiled Cable (M/M) - MFi Certified, Black, 4 ft. (1.2 m) | |
U050-003 | USB 2.0 A to Micro-B Cable (M/M), 3 ft. (0.91 m) | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) | |
U428-003-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
UR050-001-24G | Universal Reversible USB 2.0 Cable, 28/24AWG (Reversible A to 5Pin Micro B M/M), 1 ft. (0.31 m) |
Accessories
Model Number | Description | |
---|---|---|
CSHANDLEKIT2 | Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for 16-Device AC and USB Charging Stations | |
SRCASTER | SmartRack Rolling Caster Kit, 4 pack |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
WEXT2G | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3G | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Power Inverters |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images