Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: CSDXS32USB

Provides 2.4A USB charging, syncing, secure storage and cord management for up to 32 smartphones or other small USB devices.
- Secures up to 32 mobile devices behind locking doors to help prevent tampering
- 230V cabinet features 3.7 m cord with Schuko-to-C13 plug for reaching distant outlets
- Features attachment points for mounting cooling fans that can prevent overheating
- Supports wall mounting or desktop/floor placement in a structurally sound area
- Ships fully assembled for immediate placement in an office, classroom, etc.
- 2-year limited warranty
Features
Charges, Syncs, Secures and Organizes Up to 32 Smartphones and Other USB Devices
This secure phone charging station provides fast charging, convenient syncing, secure storage and cord management for up to 32 smartphones with cases up to 7 x 1 x 3.65 inches. Ideal for corporate, healthcare, industrial, commercial and retail environments, this locking steel cabinet with a black powder-coated finish keeps valuable mobile devices safe, secure and always ready to use.
Fast Charging and Convenient Syncing
The CSDXS32USB features 32 USB ports capable of delivering the fastest charging supported by each device, up to 2.4A per port. A USB uplink port connects to a host computer for wired syncing, though the CSDXS32USB also supports wireless syncing and simultaneous syncing/charging (up to 1.5A per port during wired syncing). The removable 3.7-meter (12-foot) AC input cord with Schuko-to-C13 plug reaches distant outlets to help you place the cabinet in a convenient location.
Comprehensive Protection Against Theft, Tampering, Overheating and Abrasions
The CSDXS32USB phone station locks with the included keys to help protect devices from theft, damage or tampering. A three-point locking mechanism latches doors at the top, middle and bottom. For extra security, you can replace or supplement the built-in lock with your own padlock, and rear ports accommodate an optional cable or chain lock to secure the entire unit in place. Flow-through ventilation prevents devices from overheating, and attachment points on the top and bottom of the cabinet allow mounting of cooling fans (sold separately). The protective shelf is specially coated to prevent device scratches and scuffs.
Flexible Configuration
This compact charging station ships fully assembled for quick installation on a desktop or floor in a structurally sound area or wall mounting with user-supplied tools and hardware. The split front doors open 180 degrees for improved device and service access. A USB firmware upgrade port allows future updates to support the most current smartphones.
Specifications
OVERVIEW
UPC Code | 037332283443 |
Product Type | Multi-Device Charger |
Charging Form Factor | Stationary Cabinet |
Charger Functions | Charge; Secure; Sync |
Device Compatibility | Phone |
Device Slots | 32 |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Voltage Compatibility (VAC) | 230 |
Input Frequency | 50 Hz |
Input Plug Type | Schuko |
Input Cord Length (ft.) | 12 |
OUTPUT
Frequency Compatibility | 50 Hz |
POWER
Power Consumption (Watts) | 112.00 |
CHARGING
Number of Charging Ports | 32 |
Charging Method | USB |
Charging Port Type | USB A (FEMALE) |
Charging Ports Details | Pass through |
Charging Ports / Amps | (32) 2.4A |
Overcharge Protection | Yes |
Charging Amps per Port | 2.4A |
PHYSICAL
Color | Black |
Material of Construction | Steel |
Charging Station Form Factor | Stationary Cabinet |
Unit Dimensions (hwd / in.) | 14.720 x 17.950 x 23.620 |
Number of Shelves | 2 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 86°F (0° to 30°C) |
Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
Relative Humidity | 5% TO 95% RH (NON CONDENSING) |
FEATURES & SPECIFICATIONS
Built-In Circuit Breaker | Yes |
Cord Management | Yes |
Overcurrent Protection | Yes |
EMI/RFI Line Noise Protection | Yes |
Flow-Through Ventilation | Yes |
UV Sterilization | No |
Locking | Yes |
Lock Type | Key |
STANDARDS & COMPLIANCE
Product Certifications | CAN/CSA-C22.2 No. 62368-1 (Canada); UL 62368-1 |
Product Compliance | CE (Europe); REACH; RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
M100-10N-BK | USB-A to Lightning Sync/Charge Cable, MFi Certified - Black, M/M, 10 in. (0.25 m) | |
M100-10N-BK-10 | USB-A to Lightning Sync/Charge Cables (M/M) - MFi Certified, Black, 10 in. (0.25 m), Pack of 10 | |
U326-001-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 1 ft. (0.31 m) |
Accessories
Model Number | Description | |
---|---|---|
SRXFANWM | SmartRack Wall-Mount Roof Fan Kit - Dual 230V High-Performance Fans, 210 CFM, 3 ft. (0.91 m) Cord, C14 Input |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images