Mobile Cart Conversion Kit with Handle, Casters and Power Cord Manager for Tablet/Chromebook Charging Stations
Part Number: CSHANDLEKIT
Adds a reversible handle, rolling caster wheels and a power cord manager to select AC and USB tablet/Chromebook charging stations. Ideal for schools, offices and other locations where multiple tablets or Chromebooks are used.
- Converts an AC or USB charging station into a mobile cart*
- Supports maximum load capacity of 350 lbs (158.8 kgs)
- Includes reversible handle and power cord manager
- Includes 2 swivel/locking casters and 2 swivel-only casters
- Comes with all necessary installation hardware
- 5-year limited warranty
Overview
The CSHANDLEKIT Mobile Cart Conversion Kit includes a reversible handle, rolling caster wheels and power cord manager that easily attach to your AC or USB charging station.* Perfect for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets or Chromebooks are used regularly, the CSHANDLEKIT allows for smooth mobility of your charging station. The four rolling casters are non-marking for environments where this is mandatory, and two of the casters lock into place for maximum stability at rest. The casters, easy-grip handle and convenient power cord manager mount to the charging station using the included hardware. The CSHANDLEKIT supports a maximum load capacity of 350 lbs (158.8 kgs).
*CS16USB charging stations excluded
Features
- Adds reversible handle, rolling caster wheels and power cord manager to your charging station
- Ideal for schools, offices, warehouses, healthcare facilities and other locations where multiple tablets or Chromebooks are used regularly
- Supports a maximum load capacity of 350 lbs (158.8 kgs)
- 2 swivel/locking casters and 2 swivel-only casters—all are non-marking
- Comes with all necessary installation hardware
*CS16USB charging stations excluded
Specifications
OVERVIEW
UPC Code | 037332188939 |
Accessory Type | Mobile Cart Kit |
Accessory Class | Charging Station Accessories |
PHYSICAL
Color | Black |
Shipping Dimensions (hwd / in.) | 4.60 x 27.56 x 11.02 |
Shipping Weight (lbs.) | 23.00 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Weight (lbs.) | 21.15 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Literature
Case Studies
Product Images