Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


TAA DMSW1332LTAA

Dual-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Silver
Material of Construction
Aluminum
VESA Pattern (mm)
75x75; 100x100
Motion
Full Motion/Rotate; Swivel; Tilt
Mounting Location
Desktop
Degrees of Motion
360 degree swivel, 60 degree tilt
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
22
Min/Max Arm Extension (in.)
18.6
Number of Displays
1
Unit Dimensions (hwd / in.)
18.600 x 3.900 x 3.800
Unit Weight (lbs.)
3.6
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Height Adjustable
Yes
Locking
No
Pre-Installed Casters
No
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
TAA DMSW1332MTAA

Single-Extension Monitor Mount for Slat Wall System, 13" to 32" Displays, TAA

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Silver
Material of Construction
Aluminum
VESA Pattern (mm)
75x75; 100x100
Motion
Full Motion/Rotate; Swivel; Tilt
Mounting Location
Desktop
Degrees of Motion
360 degree rotate, 180 tilt
Minimum Screen Size (in.)
13
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
22
Min/Max Arm Extension (in.)
12.6
Number of Displays
1
Unit Dimensions (hwd / in.)
12.400 x 3.900 x 3.800
Unit Weight (lbs.)
2.9
Assembly Required
Yes
 
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Height Adjustable
Yes
Locking
No
Pre-Installed Casters
No
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
TAA DMSWKITTAA

Slat Rail with Posts for Slat Wall System, 40 in. (102 cm), TAA

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
 
Mounting Location
Desktop
 
 
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
33
 
 
Unit Dimensions (hwd / in.)
17.700 x 4.350 x 3.470
Unit Weight (lbs.)
18.1
Assembly Required
Yes
Mounting Details
Monitors may be mounted to the slat wall using your choice of 3 mounts (sold separately): DMSW1332LTAA, DMSW1332MTAA or DMSW1332STAA
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Height Adjustable
Yes
Locking
No
Pre-Installed Casters
No
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty
TAA DMSWSLATTAA

Slat Rail for Slat Wall System, 40 in. (102 cm), TAA

More Info
Check Prices
OVERVIEW
Device Compatibility
Monitor/HDTV
PHYSICAL
Color
Silver
Material of Construction
Aluminum
 
 
Mounting Location
Desktop
 
 
Maximum Screen Size (in.)
32
Maximum Weight Capacity (lbs.)
33
 
 
Unit Dimensions (hwd / in.)
3.500 x 39.800 x 1.300
Unit Weight (lbs.)
5.5
Assembly Required
Yes
Mounting Details
Monitors may be mounted to the slat wall using your choice of 3 mounts (sold separately): DMSW1332LTAA, DMSW1332MTAA or DMSW1332STAA
FEATURES & SPECIFICATIONS
Antimicrobial
No
Cord Management
No
Tools Necessary
Yes
Security Lock
No
Height Adjustable
Yes
Locking
No
Pre-Installed Casters
No
Outdoor Use
No
STANDARDS & COMPLIANCE
Product Compliance
RoHS; Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
5-year limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.