Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
External Battery Pack for Tripp Lite SVX Series 3-Phase UPS Systems
Part Number: BP480V370

This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP480V370 is available on the model support page
Features
System Requirements
- Compatible Tripp Lite SVX Series UPS System
Package Includes
- BP480V370 External Battery Pack (With Batteries)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332207012 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 240VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 0U |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 11.13 x 8.13 x 15.50 |
Unit Dimensions (hwd / in.) | 78.940 x 25.470 x 43.300 |
Unit Weight (lbs.) | 3218 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Images