Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Connects your HDMI-compatible source and display devices to transmit enhanced 8K video with Dynamic HDR.

  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for enhanced video without latency
  • Patented bonded pair design allows for smaller outside diameter, flexible 26AWG cable
  • Supports Dynamic HDR for richer contrast and expanded color accuracy per frame
  • Supports eARC for full-resolution object-based surround sound with no compression
  • Double shielded to reduce potentially harmful line noise that can disrupt the AV signal

Features

HDMI Cable Helps Your Gaming, Home Theater or Digital Signage Setup Get 8K-Ready
This HDMI cable (M/M) allows your compatible hardware to deliver up to 8K resolutions while securely connecting source and display devices compatible with HDMI audio/video signals. Backward compatible with all your existing HDMI devices, including Blu-ray players, game consoles and 4K televisions, the P568-020-8K6 is ideal for future-proofing your high-definition or UHD AV application in anticipation of an 8K upgrade.

Enjoy the Clarity of 4K/8K Video with Multi-Channel Audio, HDR and 4:4:4 Color
The P568-020-8K6 supports 8K video resolutions and 7.1-channel surround sound, including Dolby Atmos. It supports Dynamic HDR, which maintains premium contrast and color in each scene or even each frame. HDCP 2.2 encryption allows you to stream 4K content with no complications. This cable also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.

Take Advantage of the Most Advanced HDMI Features for Premier Picture Quality
This 8K-ready cable allows your compatible hardware to deliver up-to-date features, such as eARC (enhanced Audio Return Channel), which passes full-resolution surround sound signals to your speakers without compressing them. QMS (Quick Media Switching) switches from one frame rate to another without the delay of a blank screen between them. ALLM (Auto Low Latency Mode), VRR (Variable Refresh Rate) and QFT (Quick Frame Transport) reduce latency, refresh rate and lag for a more vivid gaming experience.

Invest in Quality Construction for Reliable Performance
You’re expecting this 8K cable to last a long time, which is why it has been constructed with high-quality materials, such as a rugged PVC jacket. Contacts and connectors are gold-plated to resist corrosion. Double shielding reduces line noise (EMI/RFI) that can disrupt signals traveling through the HDMI cord.

System Requirements

Both source and display devices must be compatible with 8K standards to watch 8K video

Package Includes

P568-020-8K6 HDMI Cable, 8K @ 60 Hz, M/M, Black, 20 ft. (6.1 m)

RoHS compliant

Specifications

OVERVIEW
UPC Code037332290397
Product TypePassive Cable
TechnologyHDMI
Cable Type  Passive
VIDEO
Max Supported Video Resolution7680 x 4320 (8K) @ 60Hz
Max Supported Color Depth36-bit Deep Color
HDR SupportYes
3D Video SupportedNo
Chroma Sub Sampling4:4:4
EDID SupportYes
Signal TransmissionBidirectional
AUDIO
Audio SpecificationeARC
CONNECTIONS
Side A - Connector 1HDMI (MALE)
Side B - Connector 1HDMI (MALE)
Connector PlatingGold
Contact Plating  Gold
Connector StyleStraight
PHYSICAL
ColorBlack
Material of ConstructionPVC
Cable Jacket ColorBlack
Connector ColorBlue
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)7.3 mm
Wire Gauge (AWG)26
Cable Length (ft.)20
Cable Length (in.)240
Minimum Bend Radius36.5mm
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Unit Dimensions (hwd / in.)17.000 x 14.000 x 0.500
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range14° to 122°F (-10° to 50°C)
Storage Temperature Range5° to 140°F (-15° to 60°C)
Operating Humidity Range0% to 90% RH, Non-Condensing
Storage Humidity Range0% to 90% RH, Non-Condensing
COMMUNICATIONS
EDID Compatible  Yes
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
Integrated/Removable CableNo
OhmsNo
Integral Strain ReliefNo
Impedance-Matched Twisted-Pair ConstructionNo
Scaler FunctionNo
HDCP Specification2.2
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceCE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Video Extenders

  Model Number Description
HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA B127A-1A1-BHBH B127A-1A1-BHBH HDMI over Cat6 Extender Kit, KVM Support, 4K 60Hz, 4:4:4, USB/IR, PoC, HDR, HDCP 2.2, 230 ft., TAA
HDBaseT 3.0 Transmitter and Receiver Kit, HDMI 4K 60 Hz (4:4:4), RS-232, IR Control, Up to 328 ft. (100 m), TAA BHDBT3-TRX2 BHDBT3-TRX2 HDBaseT 3.0 Transmitter and Receiver Kit, HDMI 4K 60 Hz (4:4:4), RS-232, IR Control, Up to 328 ft. (100 m), TAA

Video Wall Controllers, Splitters, Multiviewers

  Model Number Description
2-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA B156-002-H8K B156-002-H8K 2-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA
3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA B156-003-H8K B156-003-H8K 3-Port DisplayPort to HDMI Multi-Monitor Splitter, MST Hub, 8K/4K 60 Hz, DP 1.4, TAA
2-Port DisplayPort to HDMI Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA B156E-002-H8K-K B156E-002-H8K-K 2-Port DisplayPort to HDMI Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA
3-Port DisplayPort to HDMI Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA B156E-003-H8K-K B156E-003-H8K-K 3-Port DisplayPort to HDMI Splitter/Extender Kit over Cat6, MST Hub, 8K/4K 60 Hz, DP 1.4, Up to 230 ft. (70 m), TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.