Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+(773) 869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

How to Attach a WorkWise Standing Desk Top

Title How to Attach a WorkWise Standing Desk Top
Duration 01:42 (mm:ss)
Share https://tripplite.eaton.com/video/how-to-attach-a-workwise-sit-stand-electric-adjustable-desk-top/141178
Transcript

In this video, you’ll learn how to attach a WorkWise Standing Desk Top to a Base.

This video will only cover the procedures for attaching a WorkWise desk top. If you need to attach any other brand of desk top, consult your desk top’s owner’s manual.

Before you begin, lay your desk top flat on the floor so its threaded inserts are facing upward.

Turn your base upside down and lay it on top.

Now adjust the width of your base to match the width of your desk top, then align the holes of your base’s side brackets and frame ends to the matching holes in your desk top.

Next, attach the base to the desk top using the included 10-24 x 5/8” Phillips-head screws.

After the base is attached to the desk top, the next step is to attach the handset. Align the slots in the handset to the pre-drilled holes in the desk top – on either the right or left side, depending on your preference – then attach the handset using the 16 mm wood screws included in the package for your base.

After you’ve attached the handset, connect it to the base’s control box.

The final step is to lock the base’s center rails into position using the eight included 10 mm screws.

Using an assistant or mechanical lifting equipment, flip the desk right side up.

And now you have successfully attached your desk top to your base, and your Standing Desk is ready for use.

For information on operating your desk, consult your owner’s manual.

Thank you for your interest in Tripp Lite products.

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +(773) 869-1776 or email cpdipresaleshelp@eaton.com.