Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Standing Desks / WorkWise Adjustable-Height Desks

Enjoy the health benefits of standing for a portion of your day. Simple controls and a powerful electric motor provide precise height adjustment for sitting, standing and improving the ergonomics of your workspace.

Desk Base
  • Available in black, gray and white
  • Precise electric height adjustment
  • Memory settings for one-touch control
  • Adjustable width to fit all WorkWise Desk Tops
Desk Top
  • Available in 3 sizes with up to 3 color options
  • Select models have a contoured edge
  • Made in the USA of 100% recycled wood fibers
  • Low-emission powder-coated finish
  • Threaded inserts align with WorkWise Desk Bases
Choose Your Options

To create your standing desk, select a desk base and top from the options below.

Prices for Selected Items
Desk Base
Desk Top
standing desk base
+
standing desk top
=

Desk Accessories

standing desk battery backup

SMART1000LCDU

SmartPro LCD 120V 1000VA 500W Line-Interactive Desktop UPS, AVR, Tower, USB, TEL/DSL/Coax, 8 Outlets

standing desk battery backup

ECO900UPSM

900VA 480W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, 5-15P Plug, ENERGY STAR, Master Outlet, Desktop/Wall

standing desk battery backup

OMNI1500LCDT

OmniSmart 1500VA 810W 120V Line-Interactive UPS - 10 Outlets, AVR, USB, LCD, Tower

SURGE

standing desk surge protector

ISOBAR6DBS

Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Tel/Coax/Modem, Metal

standing desk surge protector

MT-6PLUS

Isobar 6-Outlet Under-Monitor Surge Protector, 8 ft. (2.43 m) Cord, 3150 Joules, 2 USB Ports, Diagnostic LEDs, Tel/Fax/Modem

standing desk surge protector

TLP26USBB

Personal Desktop Charging Station with 2-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, 4 x USB (4.8A total)

standing desk surge protector power strip

TLP606DMUSB

Protect It! 6-Outlet Clamp-Mount Surge Protector, 6 ft. (1.83 m) Cord, 2100 Joules, 2 x USB Charging ports (2.1A total)

standing desk surge protector power strip

TLP76MSG

Eco-Surge 7-Outlet Surge Protector, 6 ft. (1.83 m) Cord, 1080 Joules, Individually-Controlled

DISPLAY MOUNTS

full motion universal tablet phone desk clamp

DDR0310SC

Full Motion Universal Tablet and Phone Desk Clamp

dual full motion flex arm desk clamp for 13 inch to 27 inch monitors

DDR1327DCS

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors / Displays

full motion dual desk clamp for 13 inch to 27 inch monitors and laptops up to 15 inch

DDR1327NBMSC

Full Motion Dual Desk Clamp for 13" to 27" Monitors and Laptops Up to 15"

full motion desk mount for 13 inch to 27 inch monitors

DDR1327S

Full Motion Desk Mount for 13" to 27" Monitors - clamp and grommet

dual full motion flex arm desk clamp for 13 inch to 27 inch monitors

DDR1327SDFC

Dual Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

full motion flex arm desk clamp for 13 inch to 27 inch monitors

DDR1327SFC

Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

quad full motion flex arm desk clamp for 13 inch to 27 inch monitors

DDR1327SQFC

Quad Full Motion Flex Arm Desk Clamp for 13" to 27" Monitors

KVM

2-port displayport kvm switch w/audio, cables and usb 3.0 superspeed hub

B004-DPUA2-K

2-Port DisplayPort KVM Switch with Audio, Cables and USB 3.0 SuperSpeed Hub

2-port compact usb kvm switch w/audio and cable

B004-VUA2-K-R

2-Port Compact USB KVM Switch with Audio and Cable

ADJUSTABLE-HEIGHT WORKSTATIONS

WorkWise Standing Desktop Workstation

WWSSDT

Height-Adjustable Sit-Stand Desktop Workstation

WorkWise Standing Desk-Clamp Workstation

WWSSDC

Height-Adjustable Sit-Stand Workstation, Clamp-On

WorkWise Standing Desk-Clamp Workstation, Single-Monitor

WWSS1327CP

Height-Adjustable Sit-Stand Workstation, Single-Monitor, Clamp-On

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.