Redundant Power for High-Density Servers without Redundant Power Supplies
3-Phase Auto Transfer Switch Rack Power Distribution Units
Streamline your installations and reduce data center costs with each server rack!
Get Eaton's 3-Phase Rack ATS (Patented ATS Technology)
- Delivery of up to 8.6, 12.5 or 17.3kW of redundant 208V AC power to servers without requiring redundant power supplies
- Dual inputs for connecting separate A (primary) and B (secondary) 3-phase power sources
- Patented ATS technology (U.S. Patent 9,467,006) provides rapid coordination of unsynchronized phases without dropping loads
- Unique hybrid of solid-state and electromechanical relay switching provides the best features of both
- Ultra-fast transfer in less than 6 milliseconds
- Multifunction digital display for local monitoring
- Built-in network interface for remote monitoring
- Only 1U of rack space required for ATS
- Field-proven performance, reliability and efficiency for data center applications
![3-phase automatic-transfer switch PDU](http://assets.tripplite.com/pages/3-phase-auto-transfer-switch-pdu.png)
Traditional Dual PDU Solution vs. Eaton ATS Solution
Provide redundant power to a rack that has clustered 1U servers.
Traditional Dual |
Eaton |
The Eaton Advantage |
---|---|---|
Two 3-phase rack PDUs feed single-phase 208V loads | 3-phase rack ATS feeds single-phase 208V loads |
|
Two power supplies per server | One power supply per server; the Eaton ATS provides redundant power to each server power supply, so a second power supply is not required |
|
Two power cords per server | One power cord per server |
|
The Eaton ATS can also provide redundant power to a single-cord top-of-rack switch, eliminating the need to purchase a separate ATS dedicated to the switch. (1) The estimated efficiency gain assumes 80 PLUS® certified power supplies, with dual power supplies loaded at 25% compared to single power supplies loaded at 50%.
What you get with Eaton's 3-Phase Rack ATS
Lower Hardware Costs
- Eliminates cost of second power supply per server
- Eliminates cost of second power cord per server
Simplified Management
- Eases network management with only one ATS to monitor
- Reduces cable clutter for better organization, improved airflow and easier access
Lower Operating Costs
- Increases efficiency of server power supplies
- Reduces cooling costs due to power supply efficiency gain
- ATS operates at a high level of efficiency
Efficient Use of Rack Space
- Saves valuable rack space with less hardware
- May reduce rack weight and floor loading